Pin Grabber Coupler (312-Linkage): 388-6156

Pin Grabber Coupler (312-Linkage): 388-6156 Pin Grabber Couplers

Request A Price Find Dealer

Key Specs

Minimum Carrier Weight
11 ton (US)
11 ton (US)
Maximum Carrier Weight
15 ton (US)
15 ton (US)
Weight
414 lb
188 kg

Features At A Glance

Displaying 1-6 of 4

Boost Productivity

Boost Productivity

  • Get back to work faster with the capability to change attachments in seconds
  • Attachments are shareable between similar sized excavators
  • Couplers are weighted to handle big payloads, so you do not have to compromise on bucket size
  • Do more with your equipment. Added versatility allows you to switch easily from digging, grading, material handling, compacting soil, breaking rocks, and more.
  • Trenching widths available for certain coupler sizes:
    • Saves backfill time and material
    • Keeps the widest part of the coupler inside the digging width of 24- and 30-inch buckets
    • Fully compatible with wider buckets and the same attachments as the standard models
  • Pin Grabber Performance Buckets – recessed pins for an even further reduced tip radius
  • Pick up buckets in reverse position to clean out square corners
Reliable Power and Strength

Reliable Power and Strength

  • Redundant locking system secures attachments:
    • Primary wedge – Blocks pin movement like a deadbolt lock
    • Secondary latch – Indicates to operator if coupler is either open or closed. Hinged to clamp the pin in place.
    • Two spring-loaded arms – Assure secondary latch stays closed
  • In the event you experience a loss of hydraulic pressure, redundant locking systems keep attachment in place
  • Short coupler profile maintains tight tip radius, breakout force, and digging power
  • Cast frame pieces made from abrasion-resistant steel
  • Integrated, centered lift eye handles wide range of shackle, chain, and cable. Its interior shape keeps loads stable.
    • Couplers without a lift eye are available in Japan to meet local lifting restrictions.
Top-of-mind Safety

Top-of-mind Safety

  • Visual and audible indicate to operator attachments are secure to the coupler.
  • Greasing block provides a primary and easily accessible grease point.
  • Operating procedures are simple and intuitive.
  • Compliant with worldwide safety standards: ISO13031, EN474, and AS 4772:2008.
  • Simplify on-the-job maintenance and improve reliability with the debris shield covering and protecting critical coupler components.
Boost Efficiency and Productivity with Integrated Technologies

Boost Efficiency and Productivity with Integrated Technologies

  • Never waste time looking for your couplers again. Cat asset tracking is available on select Pin Grabber Couplers.
  • Track your entire fleet of attachments and machines from one source. Couplers with asset tracking can be viewed in VisionLink®alongside Product Link™subscribed equipment.
  • Keep your assets secure. Couplers with an asset tracker send an alert if they leave an easy-to-setup site boundary.

Product Specifications for Pin Grabber Coupler (312-Linkage): 388-6156

Minimum Carrier Weight 11 ton (US) 11 ton (US)
Maximum Carrier Weight 15 ton (US) 15 ton (US)
Weight 414 lb 188 kg
Attachment Pin Diameter - Stick (Front) 2.56 in 65 mm
Attachment Pin Diameter - Link (Rear) 2.56 in 65 mm
Pin Spread - Minimum 13.70 in 348 mm
Pin Spread - Maximum 16.97 in 431 mm
Lifting Eye Working Load Limit 22046 lb 10000 kg
Width - Machine Interface 15.00 in 381 mm
Width - Attachment Interface 8.31 in 211 mm

See how Pin Grabber Coupler (312-Linkage): 388-6156 compares against frequently compared products.

Media Gallery

312-Linkage Pin Grabber Coupler

Site clean-up with Pin Grabber Coupler, Pro Plus thumb, and bucket.

Pin Grabber Couplers are simple to maintain with one central greasing point.

Pin Grabber Coupler locking mechanism engaged

Pin Grabber Coupler clearing brush with rake and Pro Plus thumb

Using the lifting eye of the Pin Grabber Coupler to relocatte a trench box.

312-Linkage Pin Grabber Coupler
Site clean-up with Pin Grabber Coupler, Pro Plus thumb, and bucket.
Pin Grabber Couplers are simple to maintain with one central greasing point.
Pin Grabber Coupler locking mechanism engaged
Pin Grabber Coupler clearing brush with rake and Pro Plus thumb
Using the lifting eye of the Pin Grabber Coupler to relocatte a trench box.

Cat Pin Grabber Couplers | Jobsite Confidence

Cat Pin Grabber Couplers | Jobsite Productivity

Cat Pin Grabber Couplers | Built to Last

Cat Pin Grabber Couplers | Easy to Use

Cat Pin Grabber Couplers | Standards and Compliance

Cat Pin Grabber Couplers | How It Works

Cat Pin Grabber Couplers | Operation and Maintenance

Cat Pin Grabber Couplers | Jobsite Confidence
Cat Pin Grabber Couplers | Jobsite Productivity
Cat Pin Grabber Couplers | Built to Last
Cat Pin Grabber Couplers | Easy to Use
Cat Pin Grabber Couplers | Standards and Compliance
Cat Pin Grabber Couplers | How It Works
Cat Pin Grabber Couplers | Operation and Maintenance

Take the interactive virtual product tour to explore the great features and benefits of the Pin Grabber Coupler (312-Linkage): 388-6156

Start Pin Grabber Coupler (312-Linkage): 388-6156 Tour
close