Specification
| Machine Class | 14-30 14-30 |
Key Specs
Cat® Hydraulic Connecting S Type Couplers connect to your machine's hydraulics and electronics giving you the ability to pick up an attachment with full functionality in seconds without leaving the cab. These couplers deliver the productivity and versatility benefits you expect from a coupler. Additionally, they bring safety to your people, equipment, and overall operation while increasing the life of the other attachments in your fleet.
| Machine Class | 14-30 14-30 |
| Height | 20.6 in 522 mm |
| Length | 36.5 in 928 mm |
| Width | 22.2 in 564 mm |
| Maximum Operating Pressure | 5076 psi 350 bar |
| 1/2" Hydraulic Connectors (Mounted) | 2 2 |
| 1/2" Hydraulic Connector Flow | 21 gpm 79 L/min |
| 3/4" Hydraulic Connectors (Optional) | 1 1 |
| 3/4" Hydraulic Connector Flow | 59 gpm 225 L/min |
| 1" Hydraulic Connectors (Mounted) | 2 2 |
| 1" Hydraulic Connector Flow | 100 gpm 380 L/min |
| Weight | 703 lb 319 kg |
| Lift Hook Capacity | 8 ton (US) 8 ton (US) |
HCS70 Hydraulic Connecting S Type Coupler
HCS70 Hydraulic Quick Disconnects
Demolition & Sorting Grapple working with a HCS Coupler
HCS Coupler connecting to a Demolition & Sorting Grapple
HCS Coupler connecting to a Demolition & Sorting Grapple
HCS Coupler connecting to a Demolition & Sorting Grapple
HCS Coupler connecting to a Demolition & Sorting Grapple
HCS Coupler connecting to a Demolition & Sorting Grapple
Hydraulic Connecting S Type Couplers
Cat Hydraulic Connecting S-Type Couplers | Introduction to HCS Couplers
View More Offers