G345 Demolition & Sorting Grapple: 608-0756

Demolition and Sorting Grapples G345 Demolition & Sorting Grapple: 608-0756

Request A Price Find Dealer

Key Specs

Grapple Area
1.31 yd³
1000 l
Weight
5337 lb
2421 kg
Machine Class
35-65 Ton Excavators
35-65 Ton Excavators

Overview

Cat® Demolition & Sorting Grapples are designed for fast, productive material handling. Capable of high-volume, production loading and precise sorting, to enhance the productivity and efficiency of your operation. The grapples can handle anything from primary and secondary demolition to recycling to get the job done.

Product Specifications for G345 Demolition & Sorting Grapple: 608-0756

Grapple Area 1.31 yd³ 1000 l
Weight 5337 lb 2421 kg
Machine Class 35-65 Ton Excavators 35-65 Ton Excavators
Overall Width (Jaws Open) 92.52 in 2350 mm
Overall Width (Jaws Closed) 62.44 in 1586 mm
Overall Height (Jaws Open) 50.63 in 1286 mm
Overall Height (Jaws Closed) 55.39 in 1407 mm
Shell Type Options Skeleton Skeleton

See how G345 Demolition & Sorting Grapple: 608-0756 compares against frequently compared products.

Media Gallery

G345 Demolition & Sorting Grapple

Demolition & Sorting Grapple handling large rock

Full rotation capability of G300 series grapples

G300 GC Series Grapple sorting wood scraps

Grapple sorting tire scraps

G200 GC series grapple moving rocks

Grapple handling waste

G345 Demolition & Sorting Grapple
Demolition & Sorting Grapple handling large rock
Full rotation capability of G300 series grapples
G300 GC Series Grapple sorting wood scraps
Grapple sorting tire scraps
G200 GC series grapple moving rocks
Grapple handling waste

Demolition & Sorting Grapples Overview

Demolition & Sorting Grapples Overview

Take the interactive virtual product tour to explore the great features and benefits of the G345 Demolition & Sorting Grapple: 608-0756

Start G345 Demolition & Sorting Grapple: 608-0756 Tour
close

Check out current offers for the G345 Demolition & Sorting Grapple: 608-0756

View More Offers