| Capacity | 4.5 yd³ 3500 l |
| Operating Weight | 9010 lb 4087 kg |
| Bolt-on Cutting Edge Included | No No |
| Recommended Weight Excavator Minimum | 40 ton (US) 40 ton (US) |
| Recommended Weight Excavator Maximum | 65 ton (US) 65 ton (US) |
| Recommended Weight Material Handler Minimum | 65 ton (US) 65 ton (US) |
| Recommended Weight Material Handler Maximum | 90 ton (US) 90 ton (US) |