GSH455 4-Tine, 2000-Liter Orange Peel Grapple

Orange Peel Grapples GSH455 4-Tine, 2000-Liter Orange Peel Grapple

Request A Price Find Dealer

Key Specs

Capacity
2.50 yd³
2000 l
Maximum Lift Capacity
33069 lb
15000 kg
Shell Type Options
Semi-open
Semi-open

Overview

Cat® GSH Orange Peel Grapples include models and sizes for a wide range of applications. With faster cycle times and increased capacities, GSH Grapples allow you to move more while spending less. A more efficient product design increases the grapple's overall productivity and reduces maintenance costs.

Product Specifications for GSH455 4-Tine, 2000-Liter Orange Peel Grapple

Capacity 2.50 yd³ 2000 l
Maximum Lift Capacity 33069 lb 15000 kg
Shell Type Options Semi-open Semi-open
Operating Weight 5891 lb 2672 kg
Tine Count 4 4
Material Handler Minimum 35 ton (US) 35 ton (US)
Material Handler Maximum 60 ton (US) 60 ton (US)
Excavator Minimum 22 ton (US) 22 ton (US)
Excavator Maximum 50 ton (US) 50 ton (US)

See how GSH455 4-Tine, 2000-Liter Orange Peel Grapple compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Photos

Photos

Photos

Photos

Photos

Photos
Photos
Photos
Photos
Photos

Orange Peel Grapples

Orange Peel Grapples

Check out current offers for the GSH455 4-Tine, 2000-Liter Orange Peel Grapple

View More Offers