| Capacity | 1.00 yd³ 750 l |
| Maximum Lift Capacity | 22046 lb 10000 kg |
| Shell Type Options | Semi-open, Closed Semi-open, Closed |
| Operating Weight | 4127 lb 1872 kg |
| Tine Count | 5 5 |
| Material Handler Minimum | 25 ton (US) 25 ton (US) |
| Material Handler Maximum | 40 ton (US) 40 ton (US) |
| Excavator Minimum | 20 ton (US) 20 ton (US) |
| Excavator Maximum | 30 ton (US) 30 ton (US) |
Orange Peel Grapples GSH525 5-Tine, 750-Liter Orange Peel Grapple
Request A Price Find DealerKey Specs
- Capacity
- 1.00 yd³
- 750 l
- Maximum Lift Capacity
- 22046 lb
- 10000 kg
- Shell Type Options
- Semi-open, Closed
- Semi-open, Closed
Overview
Cat® GSH Orange Peel Grapples include models and sizes for a wide range of applications. With faster cycle times and increased capacities, GSH Grapples allow you to move more while spending less. A more efficient product design increases the grapple's overall productivity and reduces maintenance costs.
Features At A Glance
- Move more tons per hour with faster cycle times.
- Increase hydraulic flow capacity up to 160 percent with a new rotation system.
- Improve your overall fill factor up to 140-200 percent because of refined tine curvature.
- Cat Machines are pre-programmed with optimum performance settings for your grapple to maximize the pairing and efficiency of the machine and grapple.
- Reach new heights and increase your swing control. The compact height of GSH grapples extends your capabilities and is ideal for indoor applications.
- Grapple life is prolonged because of lighter, force distributing cast pieces in place of welds.
- Prevent cylinders from overextending, and avert unnecessary wear on hinge points and tine tips with heavy duty, abrasion resistant upper and lower stops on the grapple's housing.
- Strength you can count on. Solid construction inner tines and tips are built of high grade steel, resisting abrasion and metal-on-metal wear. Hinge points are cast eliminating weak points on the frame.
- Increase wear life with easy to replace, cast tine tips.
- Spend more time working with decreased maintenance time.Usage before first service interval is increased up to 250 percent and ground level grease points are safer and easier to use.
- Integral hydraulic components have been rerouted and are protected inside the tine, decreasing tension on hoses and eliminating interference with materials.
- Easy, inside-the-tine access to the hydraulics through removable panels. Panels also include dust seals to protect the critical parts inside the tines.
- Maintain a safe working environment by using the Mounting Bracket Aid which allows the bracket to stay in an upright position while installing the grapple to the machine.
- Meet your specific application needs with 4 or 5-tine models and optional semi-open or closed tine styles.
- Four tines - square footprint, clean corners in rail cars and trailers. Safe grab closure for bulky goods such as car bodies.
- Five tines - optimal retention of smaller materials.
- Semi-open tines work best for applications where larger steel scrap or car bodies are being moved.
- Closed tines are optimal in instances where smaller, shredded materials are the primary use.
- GSH420 and GSH520 models now come with a standard lift eye on the bottom side of the housing where a magnet can be mounted.
- Other GSH models have the option of including a lift eye when ordering the grapple.
Product Specifications for GSH525 5-Tine, 750-Liter Orange Peel Grapple
See how GSH525 5-Tine, 750-Liter Orange Peel Grapple compares against frequently compared products.
Grapples
GSH525 5-Tine, 750-Liter Orange Peel Grapple
Selected
- Capacity
- 1.00 yd³
- 750 l
- Maximum Lift Capacity
- 22046 lb
- 10000 kg
- Shell Type Options
- Semi-open, Closed
- Semi-open, Closed
Grapples
GSH425 4-Tine, 950-Liter Orange Peel Grapple
- Capacity
- 1.25 yd³
- 950 l
- Maximum Lift Capacity
- 22046 lb
- 10000 kg
- Shell Type Options
- Semi-open
- Semi-open
Grapples
GSH525 5-Tine, 950-Liter Orange Peel Grapple
- Capacity
- 1.25 yd³
- 950 l
- Maximum Lift Capacity
- 22046 lb
- 10000 kg
- Shell Type Options
- Semi-open, Closed
- Semi-open, Closed