GSH520 5-Tine, 750-Liter Orange Peel Grapple

Orange Peel Grapples GSH520 5-Tine, 750-Liter Orange Peel Grapple

Request A Price Find Dealer

Key Specs

Capacity
1.00 yd³
750 l
Maximum Lift Capacity
17637 lb
8000 kg
Shell Type Options
Semi-open, Closed
Semi-open, Closed

Overview

Cat® GSH Orange Peel Grapples include models and sizes for a wide range of applications. With faster cycle times and increased capacities, GSH Grapples allow you to move more while spending less. A more efficient product design increases the grapple's overall productivity and reduces maintenance costs.

Product Specifications for GSH520 5-Tine, 750-Liter Orange Peel Grapple

Capacity 1.00 yd³ 750 l
Maximum Lift Capacity 17637 lb 8000 kg
Shell Type Options Semi-open, Closed Semi-open, Closed
Operating Weight 3166 lb 1436 kg
Tine Count 5 5
Material Handler Minimum 20 ton (US) 20 ton (US)
Material Handler Maximum 30 ton (US) 30 ton (US)
Excavator Minimum 14 ton (US) 14 ton (US)
Excavator Maximum 21 ton (US) 21 ton (US)

See how GSH520 5-Tine, 750-Liter Orange Peel Grapple compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Photos

Photos

Photos

Photos

Photos

Photos
Photos
Photos
Photos
Photos

Orange Peel Grapples

Orange Peel Grapples

Check out current offers for the GSH520 5-Tine, 750-Liter Orange Peel Grapple

View More Offers