M317

Wheel Excavators M317

Request A Price Find Dealer

Key Specs

Engine Power - ISO 14396:2002
145 hp
108 kW
Operating Weight Maximum
38580 lb
17500 kg
Maximum Travel Speed
21.1 mile/h
34 km/h

Overview

Do More Work with Fewer Machines

Getting more done with fewer machines, less fuel and less time. That's the purpose of the Cat® M317 Wheeled Excavator. Enhanced controls, heavy lift mode, and advanced engine systems ensure this machine performs at peak levels with the least amount of fuel.

Benefits

Use Less Fuel

One-touch low idle and Eco Mode lower your fuel bill without impacting your productivity.

Up To 7% More Lifting Power

Heavy lift mode maximizes your lifting performance by boosting the lifting capacity of the machine.

Easy to Service

Reduce owning and operating costs with quick, easy-to-do maintenance.

Product Specifications for M317

Engine Power - ISO 14396:2002 145 hp 108 kW
Engine Model Cat® C4.4 Cat® C4.4
Bore 4.1 in 105 mm
Displacement 268.5 in³ 4.4 l
Stroke 5 in 127 mm
Engine Emissions Meets U.S. EPA Tier 3 and EU Stage IIIA emission standards. Meets U.S. EPA Tier 3 and EU Stage IIIA emission standards.
Note (1) Net power advertised is the power available at the flywheel when engine is equipped with fan, air cleaner, Clean Emission Module (CEM) exhaust gas aftertreatment, alternator, and cooling fan running at intermediate speed. Net power advertised is the power available at the flywheel when engine is equipped with fan, air cleaner, Clean Emission Module (CEM) exhaust gas aftertreatment, alternator, and cooling fan running at intermediate speed.
Note (2) Advertised power is tested per the specified standard in effect at the time of manufacture. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (3) Recommended for use up to 3000 m (9,843 ft) altitude with engine power derate above 3000 m (9,840 ft). Recommended for use up to 3000 m (9,843 ft) altitude with engine power derate above 3000 m (9,840 ft).
Note (4) Rated speed at 2,000 rpm. Rated speed at 2,000 rpm.
Main System - Maximum Flow - Implement 58 gal/min 220 l/min
Maximum Pressure - Equipment 5076 psi 35000 kPa
Maximum Pressure - Swing 5657 psi 37000 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Maximum Swing Torque 31080 ft·lbf 42 kN·m
Maximum Swing Speed 9 r/min 9 r/min
Operating Weight Maximum 38580 lb 17500 kg
Operating Weight Minimum 33730 lb 15300 kg
Note (1) Operating weight includes full fuel tank, operator, 500 kg (1,102 lb) bucket and 10.00-20 dual pneumatic tires. Weight varies depending on configuration. Operating weight includes full fuel tank, operator, 500 kg (1,102 lb) bucket and 10.00-20 dual pneumatic tires. Weight varies depending on configuration.
Cooling System 8.7 gal (US) 33 l
Final Drive 0.7 gal (US) 2.5 l
Fuel Tank 63.4 gal (US) 240 l
Hydraulic System - Including Tank 67 gal (US) 255 l
Hydraulic Tank 35.7 gal (US) 135 l
Boom 5050 mm (16'7") 5050 mm (16'7")
Bucket GD 0.83 m³ (1.09 yd³) GD 0.83 m³ (1.09 yd³)
Stick 2.4 m (7'10") 2.4 m (7'10")
Counterweight Clearance 4.2 ft 1260 mm
Shipping Height - Top of Cab 10.3 ft 3150 mm
Shipping Length 27.3 ft 8330 mm
Tail Swing Radius 7.3 ft 2210 mm
Boom Type One-Piece Boom One-Piece Boom
Bucket GD 0.83 m³ (1.09 yd³) GD 0.83 m³ (1.09 yd³)
Stick 2.4 m (7'10") 2.4 m (7'10")
Digging Height 29.8 ft 9070 mm
Dump Height 20 ft 6110 mm
Reach at Ground Level 29.4 ft 8970 mm
Vertical Wall Digging Depth 12 ft 3650 mm
Note (1) Range values are calculated with a quick coupler and a 1100 mm/0.83m^3 bucket with a tip radius of 1574 mm (5'2"). Range values are calculated with a quick coupler and a 1100 mm/0.83m^3 bucket with a tip radius of 1574 mm (5'2").
Note The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.85 kg of refrigerant which has a CO2 equivalent of 1.216 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.85 kg of refrigerant which has a CO2 equivalent of 1.216 metric tonnes.
Maximum Travel Speed 21.1 mile/h 34 km/h

M317 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

ELECTRICAL SYSTEM

  • Alternator, 75 A
  • Boom working light
  • Cab mounted working lights, front and rear
  • Cab interior light
  • Main shut-off switch
  • Roading and indicator lights, front and rear
  • Maintenance free batteries

ENGINE

  • Cat® C4.4 engine - meets U.S. EPA Tier 3 and EU Stage IIIA emission standards.
  • Power mode selector
  • Air filter/fuel filter
  • Automatic engine speed control
  • Automatic starting aid
  • Fuel/water separator with level indicator
  • Muffler

HYDRAULIC SYSTEM

  • Heavy lift mode
  • Separate swing pump
  • Stick regeneration circuit
  • Variable displacement, load sensing hydraulic system
  • Automatic swing brake
  • Capability to add auxiliary hydraulic circuits
  • Anti drift devices for boom, stick and bucket*
  • Adjustable hydraulic sensitivity
  • Oil cooler
  • Hydraulic mineral oil, Cat HYDO™ Advanced 10 oil

SAFETY AND SECURITY

  • Camera mounted on counterweight
  • Mirrors, frame and cab
  • Travel alarm
  • Signal/warning horn

SERVICE AND MAINTENANCE

  • Sampling ports for Scheduled Oil Sampling
  • Caterpillar Datalink and Electronic Technician capability
  • Door locks and cab locks with Caterpillar one-key security system

CAT TECHNOLOGIES

  • Cat Product Link™

UNDERCARRIAGE AND STRUCTURES

  • All wheel drive
  • Creeper speed
  • Heavy-duty axles, advanced disc brake system and travel motor, adjustable braking force
  • Oscillating front axle, lockable, with remote greasing point
  • Two-piece drive shaft
  • Two speed hydrostatic transmission
  • Full hydraulic steering with emergency capability
  • Parking brake
  • Wide steps, left and right
  • Two tool boxes in undercarriage, left and right
  • Counterweight (3500 KG- 7716 lb)

M317 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • One-Piece Boom
  • 2400 mm (7'10") stick
  • 2600 mm (8'6") stick
  • Bucket linkage with or without diverter valve

ELECTRICAL SYSTEM

  • Electrical refueling pump

HYDRAULIC SYSTEM

  • Auxiliary boom and stick lines
  • Medium pressure control circuit
  • Hammer circuit
  • One/Two-way high pressure for hammer application
  • Programmable flow for up to 10 work tools
  • Quick coupler control
  • Quick disconnect for hydraulic lines

SAFETY AND SECURITY

  • Travel alarm with three selectable modes
  • Rotating beacon on cab and chassis

UNDERCARRIAGE AND STRUCTURES

  • 10.00-20 dual pneumatic tires
  • 10.00-20 dual pneumatic tires with road profile
  • Rear outrigger / front blade undercarriage
  • Steel fenders
  • Counterweight (3900 KG-8598 lb)

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat 2D E-fence for Excavators

    Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

1 - 8 of 9 Items items
Previous Next

Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

Explore Technology
  • Cat® Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Payload for Excavators

    Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

1 - 8 of 9 Items items
Previous Next

Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology
  • VisionLink™ Productivity

    VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how M317 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

M317 Wheeled Excavator

M317 Wheeled Excavator

M317 Wheeled Excavator

M317 Wheeled Excavator

M317 Wheeled Excavator

M317 Wheeled Excavator
M317 Wheeled Excavator
M317 Wheeled Excavator
M317 Wheeled Excavator
M317 Wheeled Excavator