General Duty Bucket 1400 mm (55 in): 554-3127

General Duty General Duty Bucket 1400 mm (55 in): 554-3127

Request A Price Find Dealer

Key Specs

Width
55 in
1400 mm
Capacity
1.43 yd³
1.09 m³
Weight
1965 lb
891 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task. Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.

Product Specifications for General Duty Bucket 1400 mm (55 in): 554-3127

Width 55 in 1400 mm
Capacity 1.43 yd³ 1.09 m³
Weight 1965 lb 891 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size J350 J350
Edge Type Straight Straight

See how General Duty Bucket 1400 mm (55 in): 554-3127 compares against frequently compared products.

Media Gallery

General Duty Bucket

General Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the General Duty Bucket 1400 mm (55 in): 554-3127

Start General Duty Bucket 1400 mm (55 in): 554-3127 Tour
close

Check out current offers for the General Duty Bucket 1400 mm (55 in): 554-3127

View More Offers