Extreme Duty Bucket 1550 mm (61 in): 525-4053

Extreme Duty Extreme Duty Bucket 1550 mm (61 in): 525-4053

Request A Price Find Dealer

Key Specs

Width
61 in
1550 mm
Capacity
2.59 yd³
2 m³
Weight
888 lb
403 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Extreme Duty Bucket 1550 mm (61 in): 525-4053

Width 61 in 1550 mm
Capacity 2.59 yd³ 2 m³
Weight 888 lb 403 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 4 4
Adapter Size Cat Advansys 130 Cat Advansys 130
Edge Type Spade Spade

See how Extreme Duty Bucket 1550 mm (61 in): 525-4053 compares against frequently compared products.

Media Gallery

Utility Duty Bucket

Utility Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Extreme Duty Bucket 1550 mm (61 in): 525-4053

Start Extreme Duty Bucket 1550 mm (61 in): 525-4053 Tour
close

Check out current offers for the Extreme Duty Bucket 1550 mm (61 in): 525-4053

View More Offers