Severe Duty Bucket

Severe Duty Severe Duty Bucket 1750 mm (69 in): 519-5296

Request A Price Find Dealer

Key Specs

Width
69 in
1750 mm
Capacity
5.1 yd³
3.9 m³
Weight
8856 lb
4017 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 1750 mm (69 in): 519-5296

Width 69 in 1750 mm
Capacity 5.1 yd³ 3.9 m³
Weight 8856 lb 4017 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 4 4
Adapter Size Cat Advansys 150 Cat Advansys 150
Edge Type Straight Straight

See how Severe Duty Bucket 1750 mm (69 in): 519-5296 compares against frequently compared products.

Media Gallery

Severe Duty Bucket

Severe Duty Bucket
Photos
Photos

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 1750 mm (69 in): 519-5296

Start Severe Duty Bucket 1750 mm (69 in): 519-5296 Tour
close

Check out current offers for the Severe Duty Bucket 1750 mm (69 in): 519-5296

View More Offers