| Width | 79 in 2000 mm |
| Capacity | 5.02 yd³ 3.84 m³ |
| Weight | 9546 lb 4330 kg |
| Interface | Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler |
| Adapter Quantity | 4 4 |
| Adapter Size | Cat Advansys 130 Cat Advansys 130 |
| Edge Type | Straight Straight |