General Duty Wide Tip Bucket 750 mm (30 in): 552-8279

General Duty General Duty Wide Tip Bucket 750 mm (30 in): 552-8279

Request A Price Find Dealer

Key Specs

Width
30 in
750 mm
Capacity
1.13 yd³
0.86 m³
Weight
1863 lb
845 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for General Duty Wide Tip Bucket 750 mm (30 in): 552-8279

Width 30 in 750 mm
Capacity 1.13 yd³ 0.86 m³
Weight 1863 lb 845 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 4 4
Adapter Size Cat Advansys 90 Cat Advansys 90
Edge Type Straight Straight

See how General Duty Wide Tip Bucket 750 mm (30 in): 552-8279 compares against frequently compared products.

Media Gallery

General Duty Wide Tip Bucket

336F with General Duty Bucket

336F Excavator loading a 730C Articulated Truck with a General Duty Bucket

311F RR digging in trenching application with a General Duty Bucket

320 Medium Excavator using a General Duty Bucket to load a truck

M317F digging with a General Duty Bucket

General Duty Wide Tip Bucket
336F with General Duty Bucket
336F Excavator loading a 730C Articulated Truck with a General Duty Bucket
311F RR digging in trenching application with a General Duty Bucket
320 Medium Excavator using a General Duty Bucket to load a truck
M317F digging with a General Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the General Duty Wide Tip Bucket 750 mm (30 in): 552-8279

Start General Duty Wide Tip Bucket 750 mm (30 in): 552-8279 Tour
close

Check out current offers for the General Duty Wide Tip Bucket 750 mm (30 in): 552-8279

View More Offers