Severe Duty Bucket 2000 mm (79 in): 519-5288

Severe Duty Severe Duty Bucket 2000 mm (79 in): 519-5288

Request A Price Find Dealer

Key Specs

Width
79 in
2000 mm
Capacity
4.97 yd³
3.8 m³
Weight
8459 lb
3837 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 2000 mm (79 in): 519-5288

Width 79 in 2000 mm
Capacity 4.97 yd³ 3.8 m³
Weight 8459 lb 3837 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 150 Cat Advansys 150
Edge Type Straight Straight

See how Severe Duty Bucket 2000 mm (79 in): 519-5288 compares against frequently compared products.

Media Gallery

Severe Duty Bucket

Photos

Photos

Photos

Severe Duty Bucket
Photos
Photos
Photos

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 2000 mm (79 in): 519-5288

Start Severe Duty Bucket 2000 mm (79 in): 519-5288 Tour
close

Check out current offers for the Severe Duty Bucket 2000 mm (79 in): 519-5288

View More Offers