Severe Duty Power Bucket 900 mm (36 in): 552-8264

Severe Duty Severe Duty Power Bucket 900 mm (36 in): 552-8264

Request A Price Find Dealer

Key Specs

Width
36 in
900 mm
Capacity
1.03 yd³
0.79 m³
Weight
1781 lb
808 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Power Bucket 900 mm (36 in): 552-8264

Width 36 in 900 mm
Capacity 1.03 yd³ 0.79 m³
Weight 1781 lb 808 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 90 Cat Advansys 90
Edge Type Straight Straight

See how Severe Duty Power Bucket 900 mm (36 in): 552-8264 compares against frequently compared products.

Media Gallery

Severe Duty Power Bucket

374F loading an articulated truck with a Severe Duty Bucket

390F loading rock with a Severe Duty Bucket into a truck

336 Large Excavator loading rock into a truck with a Severe Duty Bucket

Severe Duty Power Bucket
374F loading an articulated truck with a Severe Duty Bucket
390F loading rock with a Severe Duty Bucket into a truck
336 Large Excavator loading rock into a truck with a Severe Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Power Bucket 900 mm (36 in): 552-8264

Start Severe Duty Power Bucket 900 mm (36 in): 552-8264 Tour
close

Check out current offers for the Severe Duty Power Bucket 900 mm (36 in): 552-8264

View More Offers