Extreme Duty Bucket 1400 mm (55 in): 518-9319

Extreme Duty Extreme Duty Bucket 1400 mm (55 in): 518-9319

Request A Price Find Dealer

Key Specs

Width
55 in
1400 mm
Capacity
2.44 yd³
1.87 m³
Weight
4967 lb
2253 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Extreme Duty Bucket 1400 mm (55 in): 518-9319

Width 55 in 1400 mm
Capacity 2.44 yd³ 1.87 m³
Weight 4967 lb 2253 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 4 4
Adapter Size Cat Advansys 130 Cat Advansys 130
Edge Type Straight Straight

See how Extreme Duty Bucket 1400 mm (55 in): 518-9319 compares against frequently compared products.

Media Gallery

Extreme Duty Bucket

Extreme Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

360 View

Take the interactive virtual product tour to explore the great features and benefits of the Extreme Duty Bucket 1400 mm (55 in): 518-9319

Start Extreme Duty Bucket 1400 mm (55 in): 518-9319 Tour
close

Check out current offers for the Extreme Duty Bucket 1400 mm (55 in): 518-9319

View More Offers