| Width | 64 in 1600 mm |
| Capacity | 3.79 yd³ 2.9 m³ |
| Weight | 7303 lb 3313 kg |
| Interface | Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler |
| Adapter Quantity | 4 4 |
| Adapter Size | Cat Advansys 150 Cat Advansys 150 |
| Edge Type | Straight Straight |