Severe Duty Bucket 1400 mm (55 in): 518-9314

Severe Duty Severe Duty Bucket 1400 mm (55 in): 518-9314

Request A Price Find Dealer

Key Specs

Width
78.7 in
2000 mm
Capacity
2.44 yd³
1.87 m³
Weight
4605 lb
891.4 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 1400 mm (55 in): 518-9314

Width 78.7 in 2000 mm
Capacity 2.44 yd³ 1.87 m³
Weight 4605 lb 891.4 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 4 4
Adapter Size Cat Advansys 130 Cat Advansys 130
Edge Type Straight Straight

See how Severe Duty Bucket 1400 mm (55 in): 518-9314 compares against frequently compared products.

Media Gallery

Severe Duty Bucket

Severe Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 1400 mm (55 in): 518-9314

Start Severe Duty Bucket 1400 mm (55 in): 518-9314 Tour
close

Check out current offers for the Severe Duty Bucket 1400 mm (55 in): 518-9314

View More Offers