Severe Duty Bucket 1550 mm (61 in): 568-7617

Severe Duty Severe Duty Bucket 1550 mm (61 in): 568-7617

Request A Price Find Dealer

Key Specs

Width
61 in
1550 mm
Capacity
3.41 yd³
2.61 m³
Weight
5681 lb
2577 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 1550 mm (61 in): 568-7617

Width 61 in 1550 mm
Capacity 3.41 yd³ 2.61 m³
Weight 5681 lb 2577 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 4 4
Adapter Size Cat Advansys 130 Cat Advansys 130
Edge Type Spade Spade

See how Severe Duty Bucket 1550 mm (61 in): 568-7617 compares against frequently compared products.

Media Gallery

Severe Duty Bucket

374F loading an articulated truck with a Severe Duty Bucket

390F loading rock with a Severe Duty Bucket into a truck

336 Large Excavator loading rock into a truck with a Severe Duty Bucket

Severe Duty Bucket
374F loading an articulated truck with a Severe Duty Bucket
390F loading rock with a Severe Duty Bucket into a truck
336 Large Excavator loading rock into a truck with a Severe Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 1550 mm (61 in): 568-7617

Start Severe Duty Bucket 1550 mm (61 in): 568-7617 Tour
close

Check out current offers for the Severe Duty Bucket 1550 mm (61 in): 568-7617

View More Offers