Severe Duty Bucket 1850 mm (74 in): 518-9317

Severe Duty Severe Duty Bucket 1850 mm (74 in): 518-9317

Request A Price Find Dealer

Key Specs

Width
74 in
1850 mm
Capacity
3.52 yd³
2.69 m³
Weight
5705 lb
2588 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 1850 mm (74 in): 518-9317

Width 74 in 1850 mm
Capacity 3.52 yd³ 2.69 m³
Weight 5705 lb 2588 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 6 6
Adapter Size Cat Advansys 130 Cat Advansys 130
Edge Type Straight Straight

See how Severe Duty Bucket 1850 mm (74 in): 518-9317 compares against frequently compared products.

Media Gallery

Utility Duty Bucket

Utility Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 1850 mm (74 in): 518-9317

Start Severe Duty Bucket 1850 mm (74 in): 518-9317 Tour
close

Check out current offers for the Severe Duty Bucket 1850 mm (74 in): 518-9317

View More Offers