M320

Wheel Excavators M320 Tier 3

Request A Price Find Dealer

Key Specs

Engine Power - ISO 14396
174 hp
129 kW
Operating Weight Maximum
47400 lb
21500 kg
Maximum Travel Speed
22 mile/h
35 km/h

Overview

Reliable, Safe, and Simple to Own, with the Performance and Protection You Need

The Cat® M320 wheel excavator offers stability, efficiency, and ease of use for construction, utility work, and road maintenance jobs. With a long wheelbase, auto axle lock, and joystick controls, it is fuel-efficient, helps reduce operator fatigue, and lower costs.

Benefits

Ease of Use

Designed for smooth, controlled operation with a long wheelbase undercarriage and intuitive controls for efficient use.

High Performance

Optimal productivity with up to 17% more stability for safe and confident handling of heavy loads.1

1Compared to M320 (04B). Estimated stability improvement based on lift chart data.

Low Maintenance Costs

Up to 17% lower maintenance costs and enhanced fuel efficiency to help improve productivity and reduce operating expenses.2

2Maintenance costs based on comparison of M320 (04B) and M320 (05D) recommended maintenance interval schedule and recommended component rebuild schedule.

Product Specifications for M320

Engine Power - ISO 14396 174 hp 129 kW
Engine Power - ISO 14396 (DIN) 176 hp (metric) 176 hp (metric)
Engine Model Cat® C4.4 Cat® C4.4
Net Power - ISO 9249 171 hp 128 kW
Net Power - ISO 9249 (DIN) 174 hp (metric) 174 hp (metric)
Bore 4 in 105 mm
Stroke 5 in 127 mm
Displacement 269 in³ 4.4 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3 and EU Stage IIIA. Meets Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3 and EU Stage IIIA.
Note (1) Net power advertised is the power available at the flywheel when engine is equipped with fan, air cleaner, Clean Emission Module (CEM) exhaust gas aftertreatment, alternator, and cooling fan running at intermediate speed. Rated speed 2,000 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when engine is equipped with fan, air cleaner, Clean Emission Module (CEM) exhaust gas aftertreatment, alternator, and cooling fan running at intermediate speed. Rated speed 2,000 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat engines are compatible with diesel fuel blended with the following lower-carbon intensity fuels** up to: 100% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations“ (SEBU6250) for details. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat engines are compatible with diesel fuel blended with the following lower-carbon intensity fuels** up to: 100% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations“ (SEBU6250) for details. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Operating Weight Maximum 47400 lb 21500 kg
Operating Weight Minimum 44100 lb 20000 kg
Note (1) Operating weight includes full fuel tank, operator, General Duty (GD) bucket and dual pneumatic tires. Weight varies depending on configuration. Typical configurations include 2.92 m (9'7") stick and 4000 kg (8,800 lb) counterweight. Operating weight includes full fuel tank, operator, General Duty (GD) bucket and dual pneumatic tires. Weight varies depending on configuration. Typical configurations include 2.92 m (9'7") stick and 4000 kg (8,800 lb) counterweight.
Maximum Travel Speed 22 mile/h 35 km/h
Main System - Maximum Flow - Implement 113 gpm 429 L/min
Maximum Pressure - Implement Circuit - Normal 5080 psi 35000 kPa
Maximum Pressure - Implement Circuit - Heavy Lift 5370 psi 37000 kPa
Maximum Pressure - Implement Circuit - Travel Circuit 5080 psi 35000 kPa
Maximum Swing Speed 11 r/min 11 r/min
Maximum Swing Torque 45700 lbf·ft 62 kN·m
Fuel Tank 89.3 gal (US) 338 l
Cooling System 7.7 gal (US) 29 l
Hydraulic Tank 39.9 gal (US) 151 l
Hydraulic System - Including Tank 71.3 gal (US) 270 l
Boom One-Piece Boom 5.7 m (18'7") One-Piece Boom 5.7 m (18'7")
Stick 2.92 m (9'7") 2.92 m (9'7")
Bucket General Duty (GD) 1.19 m³ (1.56 yd³) General Duty (GD) 1.19 m³ (1.56 yd³)
Shipping Height - Top of Cab 11 ft 3355 mm
Shipping Length 31.5 ft 9600 mm
Support Point 9.4 ft 2860 mm
Tail Swing Radius 9.2 ft 2817 mm
Counterweight Clearance 4.3 ft 1316 mm
Ground Clearance 1.1 ft 325 mm
Undercarriage Length 16.9 ft 5160 mm
Wheel Base 9.2 ft 2800 mm
Boom One-Piece Boom 5.7 m (18'7") One-Piece Boom 5.7 m (18'7")
Stick 2.92 m (9'7") 2.92 m (9'7")
Bucket General Duty (GD) 1.19 m³ (1.56 yd³) General Duty (GD) 1.19 m³ (1.56 yd³)
Digging Height 32 ft 9740 mm
Dump Height 22.2 ft 6780 mm
Maximum Digging Depth 21.1 ft 6430 mm
Maximum Vertical Wall Digging Depth 17.8 ft 5413 mm
Maximum Reach at Ground Line 32.4 ft 9880 mm
Stick Forces (ISO) 22931 lbf 102 kN
Bucket Forces (ISO) 26977 lbf 120 kN
Note (1) All Dimensions are approximate. Values are with 10.00-20 Dual Pneumatic Tires. All Dimensions are approximate. Values are with 10.00-20 Dual Pneumatic Tires.
Note The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1 kg (2.2 lb) of refrigerant, which has a CO2 equivalent of 1.216 metric tonnes (1.340 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1 kg (2.2 lb) of refrigerant, which has a CO2 equivalent of 1.216 metric tonnes (1.340 tons).

M320 Standard Equipment

Note

  • Standard and Optional Equipment may vary. Consult your Cat dealer for details.

Boom, Sticks and Linkages

  • 5.7 m (18'7") One-Piece boom

Electrical System

  • LED lights on boom and cab
  • Roading and indicator lights, front and rear
  • One-slider joysticks
  • Maintenance free batteries
  • Centralized electrical disconnect switch

Engine

  • Cat® C4.4 double turbo diesel engine
  • Power mode selector
  • One-touch low idle with automatic engine speed control
  • Automatic idle shutdown
  • Work up to 3000 m (9,842 ft) above sea level without engine power de-rating
  • 52°C (125°F) high-ambient cooling capacity
  • Sealed double element air filter with integrated pre-cleaner
  • Electric fuel priming pump
  • Cold starting capability –18°C (0°F)

Hydraulic System

  • Boom and stick drift reduction valves
  • Boom and stick regeneration circuits
  • Electronic main control valve
  • Element type main hydraulic filter
  • Automatic swing brake
  • Adjustable hydraulic aggressiveness
  • Auto heavy lift

Safety and Security

  • Rearview camera
  • Signal/warning horn
  • Neutral lever (lock out) for all controls
  • Ground-level accessible secondary engine shutoff switch in cab
  • Anti-skid plate and countersunk bolts on service platform

Service and Maintenance

  • Scheduled Oil Sampling (S·O·S℠) ports

Technology

  • VisionLink™

Undercarriage and Structures

  • All wheel drive
  • Automatic brake/axle lock
  • Creeper speed
  • Electronic swing and travel lock
  • Heavy-duty axles, advanced disc brake system and travel motor, adjustable braking force
  • Oscillating front axle, lockable, with remote greasing point
  • Tires, 10.00-20 16 PR, dual pneumatic tires
  • Two-piece drive shaft
  • Two speed hydrostatic transmission
  • Counterweight 4000 kg (8,800 lb)

Cab

  • Sound-suppressed ROPS cab
  • Keyless push-to-start engine control

M320 Optional Equipment

Note

  • Standard and Optional Equipment may vary. Consult your Cat dealer for details.

Boom, Sticks and Linkages

  • 2.7 m (8'10") stick
  • 2.92 m (9'7") stick

Electrical System

  • Electrical refueling pump

Engine

  • Cold starting capability –25°C (–13°F)

Hydraulic System

  • Tool control (two pump, one/two way high-pressure flow)
  • Basic tool control (one pump, one way high-pressure flow)
  • Quick coupler circuit for Cat Pin Grabber and CW-type coupler
  • Boom/stick lowering check valves

Safety and Security

  • Rear and right-side-view cameras with LED lights
  • Travel alarm
  • Rotating beacon on cab
  • Operator Protective Guards (OPG)

Undercarriage and Structures

  • Transmission shaft guard

Cab

  • High-resolution 203 mm (8") LCD touchscreen monitor
  • High-resolution 254 mm (10") LCD touchscreen monitor

See how M320 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

M320 Wheel Excavator Silhouette

M320 Wheel Excavator Silhouette

360 View
360 View