RC20 Rotary Cutter

Rotary Cutters RC20

Request A Price Shop Now

Key Specs

Weight
2954 lb
1340 kg
Carrier Weight
18-31 metric tons
18-31 metric tons
Interface
Pin on, CPG, CW, HCCW, S, HCS
Pin on, CPG, CW, HCCW, S, HCS

Overview

Cat® Rotary Cutters help to give you high production in hard material with controlled breaking. Power goes directly to the drums along with mechanical seals to lock in grease and double support bearings offer high torque. The rotary cutter is compatible with Cat hydromechanical work tool brackets in addition to being adaptable to trenching, tunneling and demolition applications.

Product Specifications for RC20

Weight 2954 lb 1340 kg
Carrier Weight 18-31 metric tons 18-31 metric tons
Interface Pin on, CPG, CW, HCCW, S, HCS Pin on, CPG, CW, HCCW, S, HCS
Operating Pressure 5802 psi 400 bar
Drum Speed 90 r/min 90 r/min
Drum Diameter 26 in 660 mm
Fixed Picks 44 44
Height 53 in 1335 mm
Oil Flow 71 gpm 270 L/min

See how RC20 compares against frequently compared products.

Media Gallery

RC20 Cat Rotary Cutter

Cat Rotary Cutter crushing hard rock

Cat Rotary Cutter working alongside building

Inspecting Rotary Cutter teeth

Cat Rotary Cutter pulverizing rock

RC20 Cat Rotary Cutter
Cat Rotary Cutter crushing hard rock
Cat Rotary Cutter working alongside building
Inspecting Rotary Cutter teeth
Cat Rotary Cutter pulverizing rock

Check out current offers for the RC20

View More Offers