RC10 Rotary Cutter

Rotary Cutters RC10

Request A Price Shop Now

Key Specs

Weight
1433 lb
650 kg
Carrier Weight
14-18 metric tons
14-18 metric tons
Interface
Pin on, CPG, CW, HCCW, S, HCS
Pin on, CPG, CW, HCCW, S, HCS

Overview

Cat® Rotary Cutters help to give you high production in hard material with controlled breaking. Power goes directly to the drums along with mechanical seals to lock in grease and double support bearings offer high torque. The rotary cutter is compatible with Cat hydromechanical work tool brackets in addition to being adaptable to trenching, tunneling and demolition applications.

Product Specifications for RC10

Weight 1433 lb 650 kg
Carrier Weight 14-18 metric tons 14-18 metric tons
Interface Pin on, CPG, CW, HCCW, S, HCS Pin on, CPG, CW, HCCW, S, HCS
Operating Pressure 5076 psi 350 bar
Drum Speed 110 r/min 110 r/min
Drum Diameter 20 in 500 mm
Fixed Picks 56 56
Height 40 in 1005 mm
Oil Flow 40 gpm 150 L/min

See how RC10 compares against frequently compared products.

Media Gallery

RC10 Cat Rotary Cutter

Cat Rotary Cutter crushing hard rock

Cat Rotary Cutter working alongside building

Inspecting Rotary Cutter teeth

Cat Rotary Cutter pulverizing rock

RC10 Cat Rotary Cutter
Cat Rotary Cutter crushing hard rock
Cat Rotary Cutter working alongside building
Inspecting Rotary Cutter teeth
Cat Rotary Cutter pulverizing rock

Check out current offers for the RC10

View More Offers