Photos

Mulchers HM4015 Standard Forestry Mulcher

Request A Price Find Dealer

Key Specs

Motor
Variable Torque Hydraulic Piston Motor
Variable Torque Hydraulic Piston Motor
Overall Width
74 in
1871 mm
Drive Method
Poly Chain Belt
Poly Chain Belt

Overview

Cat® forestry mulchers have industry-leading features to ensure you are getting the best productivity from a mulcher for tracked and wheeled excavators, all while keeping your work environment and equipment safe.

Product Specifications for HM4015 Standard Forestry Mulcher

Motor Variable Torque Hydraulic Piston Motor Variable Torque Hydraulic Piston Motor
Overall Width 74 in 1871 mm
Drive Method Poly Chain Belt Poly Chain Belt
Working Width 62.5 in 1587 mm
Maximum Cutting Diameter 12 in 305 mm
Overall Height 38 in 964 mm
Length 37.5 in 952 mm
Fixed Teeth per Drum 36 36
Weight 3417 lb 1550 kg
Optimal Hydraulic Flow 151-201 L/min (40-53 gpm) 151-201 L/min (40-53 gpm)
Optimal Hydraulic Pressure 207-345 bar (3000-5000 psi) 207-345 bar (3000-5000 psi)
Drum Speed 2000-2200 rpm 2000-2200 rpm

See how HM4015 Standard Forestry Mulcher compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Photos

Photos

Photos

Photos

Photos

Photos
Photos
Photos
Photos
Photos

Cat<sup>®</sup> Forestry Mulchers | Introduction to Mulchers

Cat<sup>®</sup>  Forestry Mulchers | Introduction to Mulchers