| Capacity | 6.5 yd³ 5000 l |
| Operating Weight | 10216 lb 4634 kg |
| Bolt-on Cutting Edge Included | No No |
| Recommended Weight Excavator Minimum | 40 ton (US) 40 ton (US) |
| Recommended Weight Excavator Maximum | 65 ton (US) 65 ton (US) |
| Recommended Weight Material Handler Minimum | 65 ton (US) 65 ton (US) |
| Recommended Weight Material Handler Maximum | 90 ton (US) 90 ton (US) |