Studio Shot

Grader Blades GB120 with Wings, Smart

Request A Price Click for Price

Key Specs

Overall Width
84.6 in
2148 mm
Blade Width
78 in
1981 mm
Width - Fully Angled
90.2 in
2292 mm

Overview

Cat® Smart Grader Blade attachments are for cutting, moving and grading dirt, gravel, sand and virtually any other material used as a base.

Product Specifications for GB120 with Wings, Smart

Overall Width 84.6 in 2148 mm
Blade Width 78 in 1981 mm
Width - Fully Angled 90.2 in 2292 mm
Optimal Hydraulic Flow 50-86 lpm (13-23 gpm) 50-86 lpm (13-23 gpm)
Optimal Hydraulic Pressure 180-230 bar (2600-3340 psi) 180-230 bar (2600-3340 psi)
Required Hydraulics Standard Flow w/14 pin Standard Flow w/14 pin
Overall Length 88.4 in 2246 mm
Overall Height with Masts 104.4 in 2652 mm
Overall Height 41.2 in 1046 mm
Weight 2204.6 lb 1000 kg
Tilt Angle Range 15° Left/Right 15° Left/Right
Maximum Blade Angle - Right/Left of Center 15 degrees 15 degrees
Blade Height 17 in 431 mm
Maximum Cutting Edge Clearance 6 in 152 mm
Ground Clearance 6 in 152 mm
Maximum Cutting Depth 4 in 102 mm
Interface Type Skid Steer Coupler Skid Steer Coupler
Working Width (Wings Closed) 84.6 in 2148 mm
Working Width (Wings Open) 81.3 in 2064 mm
Wing Rotation 205 degrees 205 degrees

See how GB120 with Wings, Smart compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Smart Grader Blades | Operating Tips

Cat® Smart Grader Blade Features and Benefits

Cat® Smart Grader Blade at Work

Cat® Smart Grader Blade with Assist

Cat® Smart Grader Blade at Work

ConExpo Demonstration of Cat® Smart Grader Blade

Cat® Smart Grader Blader Operator Tips

Cat® Smart Grader Blades | Operating Tips
Cat® Smart Grader Blade Features and Benefits
Cat® Smart Grader Blade at Work
Cat® Smart Grader Blade with Assist
Cat® Smart Grader Blade at Work
ConExpo Demonstration of Cat® Smart Grader Blade
Cat® Smart Grader Blader Operator Tips

360 View

Check out current offers for the GB120 with Wings, Smart

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.