Studio Shot

Dozer Blades 2007 mm (79 in)

Request A Price Click for Price

Key Specs

Blade Width
79 in
2007 mm
Width - Fully Angled
68.9 in
1750 mm
Maximum Blade Angle - Right/Left of Center
30 degrees
30 degrees

Overview

Designed for rough and finish grading in dirt, gravel, and light dozing.

Product Specifications for 2007 mm (79 in)

Blade Width 79 in 2007 mm
Width - Fully Angled 68.9 in 1750 mm
Maximum Blade Angle - Right/Left of Center 30 degrees 30 degrees
Tilt Angle Range 10° Left/Right 10° Left/Right
Blade Height 24.4 in 619 mm
Overall Height 25.1 in 637 mm
Length 40.5 in 1028 mm
Weight 1014 lb 460 kg
Cutting Edge Thickness 0.6 in 16 mm
Required Hydraulics Standard Flow Standard Flow
Optimal Hydraulic Flow 42-86 L/min (11-23 gpm) 42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure 145-235 bar (2100-3400 psi) 145-235 bar (2100-3400 psi)
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 2007 mm (79 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Blades at Work

Cat® Dozer Blade Operating Tips

Cat® Angle Blade and Dozer Blade Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Blades at Work
Cat® Dozer Blade Operating Tips
Cat® Angle Blade and Dozer Blade Overview
An Attachment for Every Job - Cat® Work Tool Attachments

360 View

Check out current offers for the 2007 mm (79 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.