GB124, Smart

Grader Blades GB124, Smart

Request A Price Shop Now

Key Specs

Overall Width
96.4 in
2449 mm
Blade Width
96 in
2438 mm
Width - Fully Angled
84.4 in
2143 mm

Overview

Cat® Smart Grader Blade attachments are for cutting, moving and grading dirt, gravel, sand and virtually any other material used as a base.

Product Specifications for GB124, Smart

Overall Width 96.4 in 2449 mm
Blade Width 96 in 2438 mm
Width - Fully Angled 84.4 in 2143 mm
Optimal Hydraulic Flow 50-86 L/min (13-23 gpm) 50-86 L/min (13-23 gpm)
Optimal Hydraulic Pressure 180-230 bar (2600-3340 psi) 180-230 bar (2600-3340 psi)
Required Hydraulics Standard Flow Standard Flow
Overall Length 88.4 in 2246 mm
Overall Height with Masts 104.4 mm 2652 mm
Overall Height 41.2 in 1046 mm
Weight 2059.1 lb 934 kg
Tilt Angle Range 15° Left/Right 15° Left/Right
Maximum Blade Angle - Right/Left of Center 30 degrees 30 degrees
Blade Height 17 in 431 mm
Ground Clearance 6 in 152 mm
Maximum Cutting Depth 4 in 102 mm
Interface Type Skid Steer Coupler Skid Steer Coupler

See how GB124, Smart compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Smart Grader Blades | Operating Tips

Cat® Smart Grader Blade Features and Benefits

Cat® Smart Grader Blade at Work

Cat® Smart Grader Blade with Assist

Cat® Smart Grader Blade at Work

ConExpo Demonstration of Cat® Smart Grader Blade

Cat® Smart Grader Blader Operator Tips

Cat® Smart Grader Blades | Operating Tips
Cat® Smart Grader Blade Features and Benefits
Cat® Smart Grader Blade at Work
Cat® Smart Grader Blade with Assist
Cat® Smart Grader Blade at Work
ConExpo Demonstration of Cat® Smart Grader Blade
Cat® Smart Grader Blader Operator Tips

360 View

Check out current offers for the GB124, Smart

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.