11.3m3 (14.8yds3) for AD30

Dump Body 11.3m3 (14.8yds3) for AD30

11.3m3 (14.8yds3) for AD30

Request A Price Click for Price

Key Specs

Part Number
613-7031
613-7031
Machine Model
AD30
AD30
Payload Capacity
66139 lb
30000 kg

Overview

Rugged performance and reliability in tough underground mining applications

Selection of the right body depends on material, haul road, and dump conditions. The better the match of body to application, the greater the efficiency. Cat®truck bodies are designed for optimal strength, capacity and durability. They are ideally sized and designed to work as part of a complete hauling system, helping you achieve high productivity and the lowest cost per ton.

Benefits

Body/Chassis Integration

Cat truck bodies are designed and matched with the integrated chassis system for optimum structural reliability, durability and long life.

Fast Hoist Cycle Times

Single-stage hoist cylinders provide fast dump cycle times of 10.5 seconds for raise and 11.2 seconds for lower.

Truck Payload Management System (TPMS)

The optional TPMS system calculates the payload the truck is carrying and determines truck cycle times.

Product Specifications for 11.3m3 (14.8yds3) for AD30

Part Number 613-7031 613-7031
Machine Model AD30 AD30
Payload Capacity 66139 lb 30000 kg
Body Capacity 14.8 yd³ 11.3 m³
Base Body Height 90 in 2285 mm
Base Body Width 105.9 in 2690 mm
Truck Height – Top of Empty Body 100.3 in 2547 mm
Truck Height – Body Loading 90 in 2285 mm
Truck Height – Top of Raised Body 220.8 in 5608 mm
Truck Height – Dump Clearance 23.4 in 594 mm
Truck Length – Overall Body Down 398.3 in 10118 mm
Truck Width – Machine with Body 105.9 in 2690 mm
Truck Width – Machine without Body 105.9 in 2690 mm
Liner Options Body liners, impact and/or wear Body liners, impact and/or wear

See how 11.3m3 (14.8yds3) for AD30 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

UG Truck Dump Body

Check out current offers for the 11.3m3 (14.8yds3) for AD30

View More Offers