32.6m3 (42.6yds3) for AD63

Dump Body 32.6m3 (42.6yds3) for AD63

32.6m3 (42.6yds3) for AD63

Request A Price Click for Price

Key Specs

Part Number
592-0789
592-0789
Machine Model
AD63
AD63
Payload Capacity
138891 lb
63000 kg

Overview

Rugged performance and reliability in tough underground mining applications

Selection of the right body depends on material, haul road, and dump conditions. The better the match of body to application, the greater the efficiency. Cat®truck bodies are designed for optimal strength, capacity and durability. They are ideally sized and designed to work as part of a complete hauling system, helping you achieve high productivity and the lowest cost per ton.

Benefits

Body/Chassis Integration

Cat truck bodies are designed and matched with the integrated chassis system for optimum structural reliability, durability and long life.

Fast Hoist Cycle Times

Two-stage hoist cylinders provide fast dump cycle times of 13 seconds for raise and 24 seconds for lower with snubbing function enabled to protect frame and components at the end of the lowering cycle.

Truck Payload Management System (TPMS)

The optional TPMS system calculates the payload the truck is carrying and determines truck cycle times.

Product Specifications for 32.6m3 (42.6yds3) for AD63

Part Number 592-0789 592-0789
Machine Model AD63 AD63
Payload Capacity 138891 lb 63000 kg
Body Capacity 42.6 yd³ 32.6 m³
Base Body Height 130.9 in 3326 mm
Base Body Width 137 in 3480 mm
Truck Height – Top of Empty Body 135 in 3418 mm
Truck Height – Body Loading 131 in 3326 mm
Truck Height – Top of Raised Body 284 in 7202 mm
Truck Height – Dump Clearance 20 in 514 mm
Truck Length – Overall Body Down 474 in 12040 mm
Truck Width – Machine with Body 137 in 3480 mm
Truck Width – Machine without Body 131 in 3323 mm
Liner Options Body liners, impact and/or wear; Body Wear Plate, external; Body Wear Protection Option Body liners, impact and/or wear; Body Wear Plate, external; Body Wear Protection Option

See how 32.6m3 (42.6yds3) for AD63 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

UG Truck Dump Body

Check out current offers for the 32.6m3 (42.6yds3) for AD63

View More Offers