38.3m3 (50.1yds3) for AD63

Light Material Body 38.3m3 (50.1yds3) for AD63

38.3m3 (50.1yds3) for AD63

Request A Price Shop Now

Key Specs

Part Number
588-8056
588-8056
Machine Model
AD63
AD63
Payload Capacity
138891 lb
63000 kg

Overview

Rugged performance and reliability in tough underground mining applications

Selection of the right body depends on material, haul road, and dump conditions. The better the match of body to application, the greater the efficiency. The new Cat®light material truck body is a larger designed body enabling maximum efficiency and greater capacity when loading light, loosely packed material.

Benefits

Body/Chassis Integration

Cat truck bodies are designed and matched with the integrated chassis system for optimum structural reliability, durability and long life.
 

Designed for Underground

This body is carefully designed to have larger capacity in the meantime still fit the machine balance and underground drift size requirements.

Truck Payload Management System (TPMS)

The optional TPMS system calculates the payload the truck is carrying and determines truck cycle times.
 

Product Specifications for 38.3m3 (50.1yds3) for AD63

Part Number 588-8056 588-8056
Machine Model AD63 AD63
Payload Capacity 138891 lb 63000 kg
Body Capacity 50.1 yd³ 38.3 m³
Base Body Height 136.7 in 3473 mm
Base Body Width 138 in 3500 mm
Truck Height – Top of Empty Body 140 in 3560 mm
Truck Height – Body Loading 137 in 3473 mm
Truck Height – Top of Raised Body 283 in 7200 mm
Truck Height – Dump Clearance 24 in 598 mm
Truck Length – Overall Body Down 471 in 11960 mm
Truck Width – Machine with Body 138 in 3500 mm
Truck Width – Machine without Body 131 in 3323 mm
Liner Options Body liners, impact and/or wear; Body Wear Plate, external; Body Wear Protection Option Body liners, impact and/or wear; Body Wear Plate, external; Body Wear Protection Option

Product Brochures and More Are Ready to Download!

Media Gallery

Light Material Body AD63

Light Material Body AD63

UG Truck Bodies video

UG Truck Bodies video

360 View

Check out current offers for the 38.3m3 (50.1yds3) for AD63

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.