18m3 (23.5yds3) for AD45

Dump Body 18m3 (23.5yds3) for AD45

18m3 (23.5yds3) for AD45

Request A Price Shop Now

Key Specs

Part Number
568-7264
568-7264
Machine Model
AD45
AD45
Payload Capacity
99208 lb
45000 kg

Overview

Rugged performance and reliability in tough underground mining applications

Selection of the right body depends on material, haul road, and dump conditions. The better the match of body to application, the greater the efficiency. Cat®truck bodies are designed for optimal strength, capacity and durability. They are ideally sized and designed to work as part of a complete hauling system, helping you achieve high productivity and the lowest cost per ton.

Benefits

Body/Chassis Integration

Cat truck bodies are designed and matched with the integrated chassis system for optimum structural reliability, durability and long life.

Fast Hoist Cycle Times

Two-stage hoist cylinders provide fast dump cycle times of 14 seconds for raise and 21 seconds for lower with snubbing function enabled to protect the frame and components at the end of the lowering cycle.

Truck Payload Management System (TPMS)

The optional TPMS system calculates the payload the truck is carrying and determines truck cycle times.

Product Specifications for 18m3 (23.5yds3) for AD45

Part Number 568-7264 568-7264
Machine Model AD45 AD45
Payload Capacity 99208 lb 45000 kg
Body Capacity 23.5 yd³ 18 m³
Base Body Height 107.1 in 2720 mm
Base Body Width 118.1 in 3000 mm
Truck Height – Top of Empty Body 111.4 in 2830 mm
Truck Height – Body Loading 107.1 in 2720 mm
Truck Height – Top of Raised Body 237 in 6019 mm
Truck Height – Dump Clearance 25.9 in 659 mm
Truck Length – Overall Body Down 440.8 in 11196 mm
Truck Width – Machine with Body 118.9 in 3020 mm
Truck Width – Machine without Body 118.9 in 3020 mm
Liner Options Body liners, impact and/or wear; Body Wear Plate, external Body liners, impact and/or wear; Body Wear Plate, external

See how 18m3 (23.5yds3) for AD45 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

UG Truck Dump Body

UG Truck Dump Body

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.