15.2m3 (19.9yds3) for AD30

Ejector Body 15.2m3 (19.9yds3) for AD30

15.2m3 (19.9yds3) for AD30

Request A Price Click for Price

Key Specs

Part Number
613-7027 (Intl) / 613-7028 (US)
613-7027 (Intl) / 613-7028 (US)
Machine Model
AD30
AD30
Payload Capacity
59525 lb
27,000 kg

Overview

Rugged performance and reliability in tough underground mining applications

Selection of the right body depends on material, haul road, and dump conditions. The better the match of body to application, the greater the efficiency. The Cat®ejector bodies are designed for optimal strength, capacity and durability. They are designed to be able to discharge the full load without having to raise the body, therefore ideally for operations in areas with limited overhead clearance.

Benefits

Powerful Cat Ejector System

Powerful and durable Cat Ejector system allows ejector body to stably work and achieve best productivity.

Versatility

The ejector body can now be easily removed and a dump body fitted for greater machine versatility.

Truck Payload Management System (TPMS)

The optional TPMS system calculates the payload the truck is carrying and determines truck cycle times.
 

Product Specifications for 15.2m3 (19.9yds3) for AD30

Part Number 613-7027 (Intl) / 613-7028 (US) 613-7027 (Intl) / 613-7028 (US)
Machine Model AD30 AD30
Payload Capacity 59525 lb 27,000 kg
Body Capacity 19.9 yd³ 15.2 m³
Base Body Height 103 in 2616 mm
Base Body Width 114.1 in 2898 mm
Truck Height – Top of Empty Body 115.5 in 2934 mm
Truck Height – Body Loading 103 in 2616 mm
Truck Height – Dump Clearance* 27.7 in 703 mm
Truck Length – Overall Body Down 409.2 in 10393 mm
Truck Width – Machine with Body 114.1 in 2898 mm
Truck Width – Machine without Body 105.9 in 2690 mm
Liner Options Body liners, impact and/or wear Body liners, impact and/or wear
Note *Measurement taken with tailgate down for ejector body. *Measurement taken with tailgate down for ejector body.

See how 15.2m3 (19.9yds3) for AD30 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Ejector Body

Ejector Body

360 View

Check out current offers for the 15.2m3 (19.9yds3) for AD30

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.