D6R2

Medium Dozers D6R2

Request A Price Find Dealer

Key Specs

Engine Model
Cat C9
Cat C9
Power - Net
198 hp
148 kW
Operating Weight
41853 lb
18984 kg

Overview

World-Class Performance And Long Term Value

From rugged structures and integrated power train to operator comfort and ease of operation, the D6R2 is a world-class dozer built to help you produce the highest quality work in a variety of applications.

Benefits

Productive Operators

Quiet, comfortable cab, intuitive controls and excellent visibility help operators work at their best all day long.

Durable

Elevated sprocket, rugged structures and proven systems give you long life and durability.

Top Performance

Differential steering and two-pump hydraulics give you the power and precision you need to maximize your productivity.

Product Specifications for D6R2

Engine Model Cat C9 Cat C9
Power - Net 198 hp 148 kW
Biodiesel Capability Up to B100* Up to B100*
Note (1) Net power advertised is the power available at the flywheel when engine is equipped with a fan at maximum speed, air cleaner, muffler, alternator. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when engine is equipped with a fan at maximum speed, air cleaner, muffler, alternator. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) *Cat engines are compatible with the following renewable, alternative, and bio-fuels** with lower greenhouse gas emission impact: Up to B20 biodiesel (FAME)***, up to 100% HVO and GTL renewable fuels. **Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. ***Up to B100 capable when equipped with optional B100-compliant fuel lines. Please consult the Operations and Maintenance Manual (OMM) for further information. *Cat engines are compatible with the following renewable, alternative, and bio-fuels** with lower greenhouse gas emission impact: Up to B20 biodiesel (FAME)***, up to 100% HVO and GTL renewable fuels. **Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. ***Up to B100 capable when equipped with optional B100-compliant fuel lines. Please consult the Operations and Maintenance Manual (OMM) for further information.
Operating Weight 41853 lb 18984 kg
Operating - D6R2 (S) 41853 lb 18984 kg
Operating - D6R2 (SU) 42033 lb 19066 kg
Operating - D6R2 (A) 42875 lb 19448 kg
Operating - D6R2 XL (SU) 43903 lb 19914 kg
Operating - D6R2 XL (A) 44024 lb 19969 kg
Operating - D6R2 LGP (S) 47754 lb 21661 kg
Emissions China Nonroad II, equivalent to U.S. EPA Tier 2/ EU Stage II China Nonroad II, equivalent to U.S. EPA Tier 2/ EU Stage II
Standard - Net Power - Rated - ISO 9249/SAE J1349 189 hp 141 kW
Standard - Net Power - Rated - ISO 9249 (DIN) 192 mhp 192 mhp
XL/LGP - Net Power - Rated - ISO 9249/SAE J1349 212 hp 158 kW
XL/LGP - Net Power - Rated - ISO 9249 (DIN) 215 mhp 215 mhp
Emissions China Nonroad III, equivalent to U.S. EPA Tier 3/ EU Stage IIIA China Nonroad III, equivalent to U.S. EPA Tier 3/ EU Stage IIIA
Standard - Net Power - Rated - ISO 9249/SAE J1349 211 hp 158 kW
Standard - Net Power - Rated - ISO 9249 (DIN) 214 mhp 214 mhp
XL/LGP - Net Power - Rated - ISO 9249/SAE J1349 236 hp 176 kW
XL/LGP - Net Power - Rated - ISO 9249 (DIN) 239 mhp 239 mhp
Fuel Tank 112 gal (US) 424 l
Ground Pressure - A-Blade (ISO 16754) 9 psi 64 kPa
Ground Pressure - SU - Blade (ISO 16754) 9 psi 61 kPa
Ground Pressure - SLGP - Blade (ISO 16754) 5 psi 35 kPa
S-Blade Capacity 5.2 yd³ 4 m³
SU - Blade Capacity 7.3 yd³ 5.6 m³
A-Blade Capacity 5.2 yd³ 4 m³
SU XL - Capacity 7.3 yd³ 5.6 m³
A XL - Capacity 5.2 yd³ 4 m³
S-Blade Capacity - LGP 5 yd³ 3.8 m³
S-Blade Width 132.3 in 3360 mm
SU - Blade Width 128.3 in 3260 mm
A-Blade Width 164 in 4166 mm
SU XL - Width 128.3 in 3260 mm
A XL - Width 164 in 4166 mm
S-Blade Width - LGP 160 in 4063 mm

D6R2 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWER TRAIN

  • Cat C9 turbocharged direct injection diesel engine
  • Air cleaner, precleaner with strata tube dust ejector
  • Air filter with electronic service indicator
  • Aluminum bar plate Air to Air After- Cooler (ATAAC)
  • Direct drive fan blower
  • Electric fuel priming pump
  • Final drives, 3-planet single reduction planetary
  • Planetary transmission, electronic power shift 3F/3R speeds
  • Prescreener

OPERATOR ENVIRONMENT

  • Adjustable armrest
  • Adjustable contour suspension seat
  • Cab with integrated ROPS
  • Retractable 76 mm (3 in) seat belt

ELECTRICAL

  • Halogen lights (4)

UNDERCARRIAGE

  • Heavy Duty sealed and lubricated track

SERVICE AND MAINTENANCE

  • Diagnostic connector
  • Sampling ports

TECHNOLOGY PRODUCTS

  • Cat Product Link ready
  • Cat Product Link, Cellular PL641

GUARDS

  • Bottom guards
  • Engine cover with perforated hood and side enclosures

D6R2 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWER TRAIN

  • Radiator core protector
  • Radiator fan, ejector
  • Radiator fan, increased speed (high ambient)
  • Radiator fan, reversible (cold weather)
  • Raised precleaner
  • Turbine precleaner with screen

OPERATOR ENVIRONMENT

  • Arctic cab with integrated ROPS
  • Canopy with integrated ROPS
  • Suspension seat, cloth cover
  • Suspension seat, cloth cover, heated and ventilated
  • Suspension seat, vinyl cover

ELECTRICAL

  • Halogen lights (4 - sweep)
  • Halogen lights (6)
  • Halogen lights (8 - sweep)
  • LED lights (6)

UNDERCARRIAGE

  • Cat Abrasion (XL and LGP)
  • Waste handing/landfill (XL and LGP)

SERVICE AND MAINTENANCE

  • Ecology drains, power train
  • High speed oil change system

TECHNOLOGY PRODUCTS

  • Cat Product Link, Satellite PL631

BLADES

  • Angle blade, hydraulic or mechanical tilt (STD and XL)
  • Angle blade, hydraulic or mechanical tilt, land clearing (XL)
  • Semi-Universal blade, hydraulic tilt (STD and XL)
  • Semi-Universal blade, hydraulic tilt, land clearing (STD and XL)
  • Semi-Universal blade, hydraulic tilt, landfill (XL)
  • Straight blade, hydraulic tilt (STD and LGP)
  • Straight blade, hydraulic tilt, landfill (LGP)

ATTACHMENTS

  • Multi-shank ripper, straight or curved shanks (3)
  • Rear counterweight
  • Rigid drawbar
  • Ripper hydraulics
  • Striker bar, rear (XL or LGP)
  • Striker bars, front (XL or LGP)

GUARDS

  • Forward protection sweeps
  • Fuel tank guard
  • Heavy duty bottom guard
  • Heavy duty radiator guard
  • Hydraulic blade tilt line guards
  • Land clearing guards
  • Solid hood engine enclosure
  • Transmission guard

SPECIAL ARRANGEMENTS

  • Waste Handler
  • Forestry/Land Clearing
  • Arctic

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat® Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

See how D6R2 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

Media Gallery

D6R2 Dozer

D6R2 Dozer

D6R2 Dozer

D6R2 Dozer

D6R2 Dozer

D6R2 Dozer

D6R2 Dozer

D6R2 Dozer

D6R2 Dozer

D6R2 Dozer

D6R2 Dozer
D6R2 Dozer
D6R2 Dozer
D6R2 Dozer
D6R2 Dozer
D6R2 Dozer
D6R2 Dozer
D6R2 Dozer
D6R2 Dozer
D6R2 Dozer

Cat D6R2 Dozer is Precise, Efficient and Reliable

Cat D6R2 Dozer is Precise, Efficient and Reliable

360 View
360 View
360 View
360 View
D6R2 Dozer

D6R2 Dozer

D6R2 Dozer

D6R2 Dozer

D6R2 Dozer
D6R2 Dozer

Take the interactive virtual product tour to explore the great features and benefits of the D6R2

Start D6R2 Tour
close

Check out current offers for the D6R2

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.