The Cat 777 (05) bare chassis comes equipped with a higher Tractor ROPS certification ratings needed for specialty machines including water trucks, tow trucks, and fuel and lube trucks.

Off-Highway Trucks Bare Chassis 777 (05) Bare chassis

Request A Price Find Dealer

Key Specs

LRC Bare Chassis Weight without Hoist
109673 lb
49747 kg
Tractor ROPS
121254 lb
55000 kg
Nominal Water Tank Capacity
20000 gal (US)
75700 l

Overview

Customization to Work for Your Application.

Caterpillar offers partial machines and systems, working with Cat® dealers and Original Equipment Manufacturers (OEMs) to provide specialty machines for specific applications. Bare chassis trucks can be ordered with or without hoist cylinders and most product options are identical to the dump truck models. These models come equipped with a higher Tractor ROPS certification needed for specialty machines including water trucks, tow trucks, and fuel / lube trucks. These partial machine configurations are used in construction, demolition, waste, material handling, quarry, and mining applications.

The Cat Water Delivery System (WDS) is available as an optional attachment with the 777 Off-Highway Truck Bare Chassis. This includes factory installed controls in the cab, a hydraulic pump and motor, a water pump, and stainless steel spray heads. Whether your goal is dust control or haul road maintenance, the Cat WDS is designed to put water to the ground in a controlled, intelligent way. The simple to operate automated system allows you to concentrate on more important safety issues like traffic, personnel, and road conditions. You'll also find that the Cat WDS not only improves safety, it also helps reduce truck maintenance costs, conserves water, and provides significant fuel savings to help your bottom line.

Product Specifications for 777 (05) Bare chassis

LRC Bare Chassis Weight without Hoist 109673 lb 49747 kg
LRC Bare Chassis Weight with Hoist 113143 lb 51321 kg
LRC Gross Vehicle Weight (Target) without Hoist 360147 lb 163360 kg
LRC Gross Vehicle Weight (Target) with Hoist 360147 lb 163360 kg
Tractor ROPS 121254 lb 55000 kg
Nominal Water Tank Capacity 20000 gal (US) 75700 l
Engine Model Cat® C32 Cat® C32
Gross Power - SAE J1995 1026 hp 765 kW
Rated Net Power - SAE J1349 953 hp 711 kW
Bore 5.7 in 145 mm
Stroke 6.4 in 162 mm
Rated Engine Speed 1800 r/min 1800 r/min
Number of Cylinders 12 12
Note Net Power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator. Net Power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator.
Brake Surface - Front 432 in² 2787 cm²
Brake Surface - Rear 15828 in² 102116 cm²
Fuel Tank Capacity 300 gal (US) 1140 l
Cooling System 56 gal (US) 212 l
Crankcase 30 gal (US) 115 l
Steering System - Including Tank 16 gal (US) 60 l
Differential - Final Drives 59 gal (US) 222 l
Brake Hoist System 110 gal (US) 420 l
Torque Converter - Transmission System 33 gal (US) 125 l
Steering Standards ISO 5010:2019 ISO 5010:2019
Steer Angle 30.5 ° 30.5 °
Turning Diameter 83 ft 25.3 m
Turning Circle - Clearance Diameter 93.2 ft 28.4 m
ROPS Standards Rollover protective structure (ROPS) cab offered by Caterpillar meets ISO 3471:2008 for operator and ISO 13459:2012 for trainer. Rollover protective structure (ROPS) cab offered by Caterpillar meets ISO 3471:2008 for operator and ISO 13459:2012 for trainer.
FOPS Standards Falling objects protective structure (FOPS) meets ISO 3449:2005 Level II for operator and ISO 13459:2012 Level II FOPS for trainer. Falling objects protective structure (FOPS) meets ISO 3449:2005 Level II for operator and ISO 13459:2012 Level II FOPS for trainer.
Note Welding on ROPS or making modifications to the ROPS may void the ROPS certification. Please contact Caterpillar OEM Solutions if the application requires welding on the machine frame. Welding on ROPS or making modifications to the ROPS may void the ROPS certification. Please contact Caterpillar OEM Solutions if the application requires welding on the machine frame.
Forward - 1 6.8 mile/h 10.9 km/h
Forward - 2 9.2 mile/h 14.8 km/h
Forward - 3 12.6 mile/h 20.1 km/h
Forward - 4 16.9 mile/h 27.1 km/h
Forward - 5 22.9 mile/h 36.8 km/h
Forward - 6 30.7 mile/h 49.4 km/h
Forward - 7 41.7 mile/h 67.1 km/h
Reverse 7.5 mile/h 12.1 km/h
Note Maximum travel speeds with standard 27.00R49 (E4) tires. Maximum travel speeds with standard 27.00R49 (E4) tires.

777 (05) Bare chassis Standard Equipment

For bare chassis standard and optional equipment, please reference the 777 Off-Highway Truck. For more information on 777 Bare Chassis options, please contact Caterpillar OEM Solutions at oem_solutions@cat.com.

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWERTRAIN

  • Cat C32B diesel engine
  • Auto electric fuel priming pump
  • Biodiesel compatibility, B30
  • Brake release motor (towing)
  • Braking system: Hydraulically actuated brakes with oil cooled multiple disc (rear) and caliper disc (front), hydraulically applied and spring released
  • Cat transmission: 7F/1R speed planetary powershift, ECPC control, APECS software, programmable top gear/speed selection, body upshift inhibitor, directional shift management, neutral start switch, neutral coast inhibitor, reverse shift inhibitor, body-up reverse neutralizer, 2nd gear drive, torque shift management, and part throttle shifting
  • Economy mode/adaptive economy mode
  • Emergency/parking brake, spring applied and hydraulically released
  • Engine overspeed protection
  • Retarder control — manual
  • Water/fuel separator
  • Access system lights, LED
  • Alternator, 150 amp
  • Auxiliary jump start receptacle
  • Backup alarm
  • Backup light, LED
  • Directional signal/hazard warning, LED lights
  • Electrical system, 10 amp, 24V to 12V converter

ELECTRICAL

  • Four batteries, 12V, 190 amp-hour
  • Ground-level battery disconnect switch
  • Ground-level engine shutdown switch
  • Headlights with dimmer, LED
  • Operator courtesy lights, LED
  • Stop/taillights, LED
  • Switch, engine lockout
  • Switch, machine lockout
  • Two starter motors
  • Working lights, LED

OPERATOR ENVIRONMENT

  • Advisor, touchscreen display
  • Ash tray
  • Coat hook
  • Combined gear shift/hoist/park brake lever
  • Cup/bottle holder
  • Diagnostic connection port
  • Horn electric
  • HVAC
  • Liquid crystal display (LCD), cluster gauge: brake oil temperature, transmission oil temperature, engine coolant temperature, hour meter, tachometer, fuel level gauge, speedometer
  • Left side power window
  • Mirrors, left and right
  • Radio ready
  • Right side access door
  • ROPS/FOPS cabin
  • Seat, trainer with lap belt
  • Seat: operator — fully adjustable, air suspension, 4-point seat belt with reminder
  • Storage compartment
  • Sun visor
  • Switches: throttle lock, wipers/washers, hazard lights, headlights, secondary steering, back light adjust, AC on/off, spare, economy mode, egress lamp, Product Link™ disconnect
  • Tilt and telescopic steering wheel

OTHER EQUIPMENT

  • Body down indicator
  • Body mounting group
  • Body safety pin
  • Driveline guard
  • Engine crankcase guard
  • Exhaust body heat system
  • Extended life coolant to -35°C (-30°F)
  • Ground-level grease fittings
  • Hydropneumatic suspension
  • Load counter
  • Rock ejectors
  • Tie down eyes/tow down hooks
  • Vandalism protection lock

CAT TECHNOLOGY PRODUCTS

  • Product Link™

777 (05) Bare chassis Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWERTRAIN

  • Front oil cooled disc brake
  • Traction control system
  • Retarder control — automatic

ELECTRICAL

  • Audio visual backup alarm
  • Fog lamp
  • Vital Information Management System (VIMS™)

OPERATOR ENVIRONMENT

  • Heated mirror

OTHER EQUIPMENT

  • Automatic lubrication system (27 kg/40 kg)
  • Cluster/grouped lubrication system
  • Cold weather package
  • Exhaust muffler
  • Wheel chocks
  • Fast fluid fill system
  • Fast fuel fill system
  • Fire extinguisher
  • High speed engine oil change system
  • Hydraulic power port

CAT TECHNOLOGY PRODUCTS

  • Cat Detect system
  • Camera system
  • Truck production management system (TPMS)

CAT WATER DELIVERY SYSTEM (WDS)

  • Controls: Factory installed and integrated into cab
  • Water System Monitor: integrated into cab, programmable spray configurations, automatic diagnostic messages
  • Variable Hydraulic Pump Drive: 1,200 gpm at speeds of 3 to 25 mph with auto shut-off and soft startup
  • Stainless Steel Spray Heads: maintenance free, patented design resists corrosion
  • Independent Hydraulic Cooling System: minimizes overheating
  • Water Cannon: hydraulically controlled, integrated joystick with cab controls, optional nozzles
  • Parts & service available through global Cat dealer network

See how 777 (05) Bare chassis compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

777 (05) Bare Chassis

Water Truck

Fuel & Lube Truck

777 (05) Bare Chassis
Water Truck
Fuel & Lube Truck

Cat OEM Solutions in the Mining Industry

Cat Water Delivery System Enhances Mine Safety and Productivity

Distant Thunder | Ground Force Machines at Black Thunder Mine

Cat OEM Solutions in the Mining Industry
Cat Water Delivery System Enhances Mine Safety and Productivity
Distant Thunder | Ground Force Machines at Black Thunder Mine

360 View
360 View

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Driver Safety System (DSS)

    Fatigued and distracted equipment operators can pose a severe risk to themselves and others. The consequences can be costly, even fatal. The Cat® Detect Driver Safety System (DSS) is an in-cab detection technology that can help identify and address fatigue and distraction events, enhancing operator safety.

1 - 8 of 9 Items items
Previous Next

Fatigued and distracted equipment operators can pose a severe risk to themselves and others. The consequences can be costly, even fatal. The Cat® Detect Driver Safety System (DSS) is an in-cab detection technology that can help identify and address fatigue and distraction events, enhancing operator safety.

Explore Technology
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.