Introducing the World's First Autonomous Water Truck

Water Trucks 789D Autonomous Water Truck

Request A Price Find Dealer

Key Specs

Engine Model
Cat® 3516C HD
Cat® 3516C HD
Gross Power - SAE J1995:2014
2100 hp
1566 kW
Water Tank Capacity
up to 155 000 L (41,000 gal)
up to 155 000 L (41,000 gal)

Overview

Introducing the Cat® 789D Autonomous Water Truck

An industry first, the Cat® 789D Autonomous Water Truck is a complete solution that not only automates the truck, but also automates the delivery of the water — optimizing the complete haul road watering process. Autonomous water trucks help dust suppression on site and enhance productivity by enabling mine operations to digitally track water consumption and reduce waste.

The Cat Autonomous Water Truck includes the full support of the Cat dealer and parts network. Combining an automated water delivery system with an autonomous truck, powered by MineStar, creates a truly automated solution that takes haul road watering safety and efficiency to a new level.

Benefits

Enhance Safety and Productivity at Your Mine Site

Know where and when to water – lower dust levels, increase visibility, maintain haul road safety.

Autonomous Water Delivery with Cat® MineStar™ Command

Provides consistent watering to match production targets.

Reduces Environmental Impact

Knowing precisely how much to water can help you save water.

Product Specifications for 789D Autonomous Water Truck

Engine Model Cat® 3516C HD Cat® 3516C HD
Gross Power - SAE J1995:2014 2100 hp 1566 kW
Net Power - SAE J1349:2011 1969 hp 1468 kW
Emissions Fuel Optimized or EPA Tier 2 equivalent. Fuel Optimized or EPA Tier 2 equivalent.
Bore 6.7 in 215 mm
Stroke 4766 in³ 78.1 l
Displacement 3573.6 in³ 58.56 l
Note (1) Net Power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler, and alternator with engine speed at 1,750 rpm. Net Power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler, and alternator with engine speed at 1,750 rpm.
Water Tank Capacity up to 155 000 L (41,000 gal) up to 155 000 L (41,000 gal)
Note Water Tank Capacity Range: 151 416 L - 155 000 L (40,000 gal - 41,000 gal) Water Tank Capacity Range: 151 416 L - 155 000 L (40,000 gal - 41,000 gal)
Machine Weight (with water tank full) 641,774 lb - 656,103 lb / 291 105 kg - 297 393 kg 641,774 lb - 656,103 lb / 291 105 kg - 297 393 kg
Empty Machine Operating Weight (without water / with fuel) 308,619 lb - 314,619 lb / 139 988 kg - 142 700 kg 308,619 lb - 314,619 lb / 139 988 kg - 142 700 kg
Water Tank - Max Empty Weight (no WDS) 80,000 lb - 86,000 lb / 36 288 kg - 39 000 kg 80,000 lb - 86,000 lb / 36 288 kg - 39 000 kg
Note (1) Please contact your Cat dealer, Mining Tech Rep or the Mining Technology Enable Solutions team (MTES) for requirements on the autonomous water truck. They will also be able to provide a list of the approved water tank manufacturers for the 789D autonomous water truck configuration. Please contact your Cat dealer, Mining Tech Rep or the Mining Technology Enable Solutions team (MTES) for requirements on the autonomous water truck. They will also be able to provide a list of the approved water tank manufacturers for the 789D autonomous water truck configuration.
Note (2) Hoist cylinder mounting on all tank offerings enhances serviceability. Hoist cylinder mounting on all tank offerings enhances serviceability.
Note (3) Number of spray heads can be customized based on customer needs and preferred watering techniques. Option for 3 - 5 spray heads mounted on the back of the water tank. Additional option for spray heads on each side of the water tank. Number of spray heads can be customized based on customer needs and preferred watering techniques. Option for 3 - 5 spray heads mounted on the back of the water tank. Additional option for spray heads on each side of the water tank.
Note Water Tank Capacity Range: 151 416 L - 155 000 L (40,000 gal - 41,000 gal) Water Tank Capacity Range: 151 416 L - 155 000 L (40,000 gal - 41,000 gal)
Note (2) Operator selectable coverage: 0.2-0.8 L/m² (4 kph - 40 kph) / 0.5-0.2 gal/ft² (3 mph - 25 mph) Operator selectable coverage: 0.2-0.8 L/m² (4 kph - 40 kph) / 0.5-0.2 gal/ft² (3 mph - 25 mph)
Target Gross Machine Weight 715000 lb 324319 kg
Chassis Weight 228619 lb 103700 kg
Brake Surface - Front 12662 in² 81693 cm²
Brake Surface - Rear 20862 in² 134590 cm²
Brake Standards ISO 3450:2011 ISO 3450:2011
Pump Flow - High Idle 193 gpm 731 L/min
Relief Valve Setting - Raise 2500 psi 17238 kPa
Body Raise Time - High Idle 18.9 s 18.9 s
Body Lower Time - Float 17.3 s 17.3 s
Body Lower Time - High Idle 15.6 s 15.6 s
Steering Standards ISO 5010:2019 ISO 5010:2019
Steer Angle 36 ° 36 °
Turning Diameter - Front 90.32 ft 27.53 m
Standard Tire 37.00-R57 37.00-R57
Note (1) Optional tire: 40.00-R57 Optional tire: 40.00-R57
Note (2) Caterpillar recommends the customer evaluate all job conditions and consult the tire manufacturer for proper tire selection. Caterpillar recommends the customer evaluate all job conditions and consult the tire manufacturer for proper tire selection.
Fuel Tank 550 gal (US) 2082 l
Cooling System 192 gal (US) 725 l
Crankcase 77 gal (US) 291 l
Differential - Final Drives 154 gal (US) 583 l
Steering System - Including Tank 50 gal (US) 189 l
Brake Hoist System 241 gal (US) 909 l
Air Conditioning 18390 Btu/lb 42780 Btu/kWh
Heater / Defroster 43930 Btu 11070 kJ/kg
ROPS Standards (1) ROPS (Rollover Protective Structure) for cab offered by Caterpillar meets ISO 3471:2008 ROPS criteria and ISO 13459:2012 for trainer. ROPS (Rollover Protective Structure) for cab offered by Caterpillar meets ISO 3471:2008 ROPS criteria and ISO 13459:2012 for trainer.
FOPS Standards FOPS (Falling Objects Protective Structure) meets ISO 3449:2005 Level II FOPS criteria and ISO 13459:2012 Level II for trainer. FOPS (Falling Objects Protective Structure) meets ISO 3449:2005 Level II FOPS criteria and ISO 13459:2012 Level II for trainer.
Note (1) The operator sound exposure Leq (equivalent sound pressure level) measured according to work cycle procedures specified in ANSI/SAE J1166 MAY90 is 80 dB(A) for cab offered by Caterpillar, when properly installed, maintained and tested with doors and windows closed. The operator sound exposure Leq (equivalent sound pressure level) measured according to work cycle procedures specified in ANSI/SAE J1166 MAY90 is 80 dB(A) for cab offered by Caterpillar, when properly installed, maintained and tested with doors and windows closed.
Note (2) The exterior sound power level for the standard machine is tested using ISO 6393:2008 and ISO 6395:2008 procedures is 123 dB(A). The exterior sound power level for the standard machine is tested using ISO 6393:2008 and ISO 6395:2008 procedures is 123 dB(A).
Note (3) Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in a noisy environment. Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in a noisy environment.
Maximum water flow 1800 gal(US)/min 6814 L/min
Water per spray head (minimum) 35 gal(US)/min 132.5 L/min
Water per spray head (maximum) 600 gal(US)/min 2271 L/min
Spray head opening range (minimum) 0.04 in 1 mm
Spray head opening range (maximum) 0.75 in 19 mm
Maximum size debris flushed through spray head 0.75 in 19 mm
Spray system hydraulic tank capacity 7.25 gal (US) 27.5 l
Maximum number of rear spray heads 5 5
Minimum number of rear spray heads (recommended 3) 2 2
Minimum number of front/side spray heads 2 2
Maximum number of front/side spray heads 0 0
Maximum water from cannon (idle) 600 gal(US)/min 2271 L/min
Maximum water from cannon (high idle) 1250 gal(US)/min 4732 L/min
Maximum cannon spray distance 200 ft 61 m
Type Wet water pump/hydraulic motor coupling Wet water pump/hydraulic motor coupling
Note Selectable coverage: 0.1-0.8 L/m² (4 kph - 40 kph) / 0.05-0.2 gal/ft² (3 mph - 25 mph). Coverage rates above 0.6 L/m² may not be available at higher speeds depending on head count and configuration. Selectable coverage: 0.1-0.8 L/m² (4 kph - 40 kph) / 0.05-0.2 gal/ft² (3 mph - 25 mph). Coverage rates above 0.6 L/m² may not be available at higher speeds depending on head count and configuration.
Note (1) Spray head opening is automatically controlled by the system to achieve Auto Mode Coverage or manual mode flow rate. Spray head opening is automatically controlled by the system to achieve Auto Mode Coverage or manual mode flow rate.
Note (2) The Auto Mode setting controls water coverage and automatically adjusts to the number of spray heads being used — independent of ground speed. This is an exclusive feature designed into the Cat WDS software to help water more efficiently. Water flow is continually adjusted during operation to conserve water and achieve desired coverage and flow rate. The Auto Mode setting controls water coverage and automatically adjusts to the number of spray heads being used — independent of ground speed. This is an exclusive feature designed into the Cat WDS software to help water more efficiently. Water flow is continually adjusted during operation to conserve water and achieve desired coverage and flow rate.
Note (3) When the truck speed drops below 4.8 kph (3 mph), the system shuts off automatically to prevent overwatering, and then automatically re-starts as speed increases. When the truck speed drops below 4.8 kph (3 mph), the system shuts off automatically to prevent overwatering, and then automatically re-starts as speed increases.
Note (4) Spray heads on competitive water distribution systems require tools and maintenance to change flow and spray pattern. Caterpillar is the only company to have variable active spray heads to regulate water spray. Spray heads on competitive water distribution systems require tools and maintenance to change flow and spray pattern. Caterpillar is the only company to have variable active spray heads to regulate water spray.
Note (5) Cannon performance depends on nozzle orifice and pipe size. Cannon mode may only be operated manually. Not available for autonomous operation. Cannon performance depends on nozzle orifice and pipe size. Cannon mode may only be operated manually. Not available for autonomous operation.
Rear axle - Oscillation 5.6 ° 5.6 °
Front Axle - Empty 46 % 46 %
Front Axle - Loaded 33 % 33 %
Rear Axle - Empty 54 % 54 %
Rear Axle - Loaded 67 % 67 %
Forward - 1 7.8 mile/h 12.6 km/h
Forward - 2 10.6 mile/h 17.1 km/h
Forward - 3 14.4 mile/h 23.1 km/h
Forward - 4 19.4 mile/h 31.2 km/h
Forward - 5 26.3 mile/h 42.3 km/h
Forward - 6 35.5 mile/h 57.2 km/h
Reverse 7.3 mile/h 11.8 km/h
Note Maximum travel speeds with standard 37.00-R57 tires. Maximum travel speeds with standard 37.00-R57 tires.
Differential Ratio 2.35:1 2.35:1
Planetary Ratio 10.83:1 10.83:1
Total Reduction Ratio 25.46:1 25.46:1

789D Autonomous Water Truck Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

ELECTRICAL

  • Alarm, Back-up
  • Alternator (105 A)
  • Batteries, 93Ah, Low-maintenance, 12V (2)
  • Converter, 12V electrical
  • Lighting System
  • Electrical System, 24V, 15A

SUSPENSION SYSTEMS

  • Suspension, rear

OPERATOR ENVIRONMENT

  • Dome courtesy light
  • Gauges/Indicators
  • Air conditioning
  • Ashtray and cigarette lighter
  • Coat hook
  • Diagnostic connection port
  • Entertainment Radio Ready
    – 5 amp converter
    – Speakers
    – Antenna
    – Wiring harness
  • Heater/defroster
  • Horn
  • VIMS
  • TPMS
  • Storage compartment
  • Steering wheel, tilt, padded, telescopic
  • ROPS cab, insulated/sound suppressed
  • Tinted glass
  • Window, electric powered, operator
  • Sun visor
  • Window, right side, hinged access/egress
  • Windshield wiper (intermittent) and washer

CAT TECHNOLOGY PRODUCTS

  • Adaptive economy mode
  • Object detection (4 cameras, 4 radars)
  • Product Link™ Ready (Level 1)
  • TKPH/TMPH (Tons Kilometer Per Hour/ Tons Mile Per Hour)
  • Work Area Vision System (WAVS)
  • Cat MineStar Edge™: Level 1 - Basic (Equipment Tracking)*
  • *Basic connectivity package comes standard on all Cat Water Solutions trucks with a 6-month complimentary service-based offering

POWERTRAIN

  • Cat 3512C HD-EUI diesel engine
  • Braking System
  • Transmission

GUARDS

  • Engine crankcase
  • Driveline
  • Fan and A/C

FLUIDS

  • Extended Life Coolant to –35° C (–30° F)

OTHER STANDARD EQUIPMENT

  • Body mounting group
  • Air Line Dryer (2)
  • Auto lubrication system (Lincoln)
  • Dumping, Auxiliary Quick Connect for “Buddy Dumping”
  • Steering, Auxiliary Quick Connect for Towing
  • Continuous rear axle filtration
  • Diagonal stairway, 600 mm (24 in)
  • Driveline Operator Safety Guard
  • Battery Disconnect
  • High speed crankcase oil change
  • Fast-fill Fuel System
  • Reservoirs (Separate)
  • S•O•S℠ sample ports
  • Supplemental steering (automatic)
  • Tie Down Eyes
  • Tow Hooks, Front
  • Traction Control System
  • Vandalism Protection Locks
  • Vital Information Management System (VIMS) includes: VIMS payload monitor, MAX payload and speed manager

CAT WATER DELIVERY SYSTEM (WDS)

  • Controls: Factory installed and integrated into cab
  • Water System Monitor: integrated into cab, programmable spray configurations, automatic diagnostic messages
  • Variable Hydraulic Pump Drive: 1,200 gpm at speeds of 3 to 25 mph with auto shut-off and soft startup
  • Stainless Steel Spray Heads: maintenance free, patented design resists corrosion
  • Independent Hydraulic Cooling System: minimizes overheating
  • Water Cannon: hydraulically controlled, integrated joystick with cab controls, optional nozzles
  • Parts & service available through global Cat dealer network

789D Autonomous Water Truck Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Vacuum, cab clean-out
  • Hose, cab clean-out

COLD WEATHER

  • Starting, Cold Weather

TIRES AND RIMS

  • Spare rims
  • Optional Tires (40.00-R57)

INFORMATION MANAGEMENT

  • Control, Road Analysis (RAC)

SERVICE CENTER

  • Service Center, Wiggins

MISCELLANEOUS

  • Fire extinguisher, portable
  • Hub Odometer, Kilometers
  • Hub Odometer, Miles
  • Wheel Chocks
  • Heater, Diesel fuel

POWERTRAIN

  • Oil renewal system
  • Oil cooler, rear axle
  • Pre-lube, engine

CAT TECHNOLOGY PRODUCTS

  • Cat MineStar Edge™: Level 2 - Premium (Production Recording)

See how 789D Autonomous Water Truck compares against frequently compared products.

Media Gallery

789D autonomous water truck

789D autonomous water truck

789D autonomous water truck

789D autonomous water truck

789D autonomous water truck
789D autonomous water truck
789D autonomous water truck
789D autonomous water truck

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.