Tractor Engine
| Flywheel Power - Tractor/Scraper | 570 hp 425 kW |
Key Specs
Quick loading, high travel speeds and the ability to load and dump on the run yield fast cycle times, allowing Cat Wheel Tractor-Scrapers to consistently deliver high productivity at the lowest cost per ton.
Ergonomic controls and a newly redesigned cab interior provide a more comfortable and efficient working environment all day long
Improvements in fuel efficiency and the new APECS transmission controls deliver more productivity in most applications
New safety features help operators be more productive and work more efficiently all day long
| Flywheel Power - Tractor/Scraper | 570 hp 425 kW |
| Scraper Capacity - Heaped | 34 yd³ 26 m³ |
| Top Speed - Loaded | 34.7 mile/h 55.8 km/h |
| Emissions | Cat® C18 engine meets U.S. EPA Tier 4 Final/EU Stage IV emission standards. Cat® C18 engine meets U.S. EPA Tier 4 Final/EU Stage IV emission standards. |
| Engine Model - Tractor | Cat® C18 Cat® C18 |
| Rated Engine RPM - Tractor | 1900 r/min 1900 r/min |
| Flywheel Power - Tractor | 570 hp 425 kW |
| Transmission Gear - First | 3.4 mile/h 5.5 km/h |
| Transmission Gear - Second | 6.2 mile/h 10 km/h |
| Transmission Gear - Third | 7.7 mile/h 12.4 km/h |
| Transmission Gear - Fourth | 10.5 mile/h 16.9 km/h |
| Transmission Gear - Fifth | 14.1 mile/h 22.7 km/h |
| Transmission Gear - Sixth | 19 mile/h 30.6 km/h |
| Transmission Gear - Seventh | 25.7 mile/h 41.4 km/h |
| Transmission Gear - Eighth | 34.7 mile/h 55.8 km/h |
| Transmission Gear - Reverse | 6.2 mile/h 9.9 km/h |
| Overall Width | 12.11 ft 3.94 m |
| Overall Shipping Height | 12.9 ft 3.89 m |
| Scraper Capacity - Struck | 24 yd³ 18.3 m³ |
| Scraper Capacity - Heaped | 34 yd³ 26 m³ |
| Rated Load | 37 200 kg (82,200 lb); 37.2 tonnes (41.1 tons) 37 200 kg (82,200 lb); 37.2 tonnes (41.1 tons) |
| Width - Cut | 17.7 ft 3.51 m |
| Maximum Depth of Cut | 12.4 in 450 mm |
| Maximum Depth of Spread | 21.1 in 535 mm |
| Top Speed - Loaded | 34.7 mile/h 55.8 km/h |
| 180° Curb-to-Curb Turning Width | 40.12 ft 12.23 m |
| Tires - Scraper | 37.25R35**E3 37.25R35**E3 |
| Tires - Tractor | 37.25R35**E3 37.25R35**E3 |
| Fuel Tank Refill Capacity - Scraper | 231 gal (US) 874 l |
| Real Wheels (Each) | 2.37 gal (US) 9 l |
| Crankcase - Tractor | 13.7 gal (US) 52 l |
| Transmission System | 29 gal (US) 110 l |
| Cooling System | 18.75 gal (US) 71 l |
| Fuel Tank | 231 gal (US) 874 l |
| Hydraulic System | 37.5 gal (US) 142 l |
| Diesel Exhaust Fluid (DEF) | 8 gal (US) 30.5 l |
| Windshield Washer Reservoir | 1.3 gal (US) 5 l |
| Differential | 40.41 gal (US) 153 l |
| Final Drive - Each | 8.71 gal (US) 33 l |
| Width - Overall Machine | 155 in 3937 mm |
| Width - Overall Machine - Ladder Down | 159.3 in 4045 mm |
| Width - Tractor | 144.2 in 3662 mm |
| Width - Rear Tire Centers | 96.9 in 2462 mm |
| Width - Inside of Bowl | 134 in 3404 mm |
| Width - Outside Bowl - Shipping Width | 143.1 in 3635 mm |
| Height - Overall Shipping | 153.2 in 3892 mm |
| Height - Top of Cab | 149.8 in 3805 mm |
| Front of Tractor to Front Axle | 142 in 3608 mm |
| Ground Clearance - Tractor | 26.1 in 664 mm |
| Axle to Vertical Hitch Pin | 20 in 509 mm |
| Height - Scraper Blade Maximum | 20 in 510 mm |
| Wheel Base | 346.8 in 8808 mm |
| Length - Overall Machine - Standard | 596.8 in 15160 mm |
| Length - Maximum (Push-Pull) | 655.2 in 16643 mm |
| Rear Axle - Rear of Machine | 108 in 2744 mm |
| Width - Outside Rear Tires | 143.2 in 3636 mm |
| Overall Length | 49.34 ft 15.04 m |
| Operating Weight - Empty | 102750 lb 46600 kg |
| Operating Weight - Empty | 106430 lb 48275 kg |
| Overall Length - With Bail Down | 54.59 ft 16.64 m |
| Exterior Sound Level | The exterior sound power level for the standard machine (ISO 6393) is 116 dB(A). The exterior sound power level for the standard machine (ISO 6393) is 116 dB(A). |
| ROPS/FOPS | ROPS/FOPS meet “ISO Standards.” ROPS/FOPS meet “ISO Standards.” |
| Steering System | ISO 5010:2007 ISO 5010:2007 |
| Falling Object Protective Structure (FOPS) | ISO 3449:2005 Level II ISO 3449:2005 Level II |
| Rollover Protection Structure (ROPS) | ISO 3471:2008 for up to 21 282 kg (46,919 lb) ISO 3471:2008 for up to 21 282 kg (46,919 lb) |
| Seat Belt | SAE J386:FEB2006 SAE J386:FEB2006 |
| Reverse Alarm | ISO 9533:2010 ISO 9533:2010 |
| Brakes | ISO 3450:2011 ISO 3450:2011 |
| Bowl Raise | 3.5 s 3.5 s |
| Bowl Lower | 3.5 s 3.5 s |
| Apron Raise | 4 s 4 s |
| Apron Lower | 3.8 s 3.8 s |
| Ejector Extend | 8.5 s 8.5 s |
| Ejector Retract | 8.5 s 8.5 s |
| Bail Raise | 1.5 s 1.5 s |
| Bail Lower | 2.1 s 2.1 s |
Caterpillar product brochures and other informational documents are available for your growing business.
631 Open Bowl Scraper
631 Open Bowl Scraper
631 Open Bowl Scraper
631K Delivering more for Q.H. & M. Birt
Wheel Tractor-Scraper K Series
Wheel Tractor-Scraper K Series Operator Testimonial
Wheel Tractor Scraper CAT® 631K C202