Customize your Cat 651 partial wheel tractor scaper.

Partial Scrapers 651 Partial Scraper

Request A Price Find Dealer

Key Specs

Tractor Engine
Cat® C18
Cat® C18
Gross Power (SAE J1995)
637 hp
475 kW
Top Speed - Loaded
34.9 mile/h
56.1 km/h

Overview

Customization for Your Operation.

Caterpillar offers partial wheel tractor-scraper power units designed for specialty machines that complement the traditional Cat® product line. These tractor-only configurations are available for purchase directly from Caterpillar OEM Solutions. They can be leveraged for a variety of final machines, including water pulls, elevating scrapers, lowboy trailer power units, and more. With improvements in productivity combined with enhancements in operator comfort and new safety features – Powered Access System and effective wet disc brakes – this machine offers high returns on time and investment.

Benefits

Enhanced Operator Comfort

Ergonomic controls and a newly redesigned cab interior provide a more comfortable and efficient working environment all day long

Unparalleled Safety

Safety features help increase operator confidence by providing a safer environment for operations - effective wet disc brakes, WAVS camera, and powered access cab entry

Up To 15% Less CO2 Emissions

The 651 emits up to 15% less CO2 than the previous 651E.

Product Specifications for 651 Partial Scraper

Tractor Engine Cat® C18 Cat® C18
Note Meets U.S. EPA Tier 4 Final or EU Stage V emission standards, or equivalent to U.S. EPA Tier 2, or equivalent to U.S. EPA Tier 3 and EU Stage IIIA. Meets U.S. EPA Tier 4 Final or EU Stage V emission standards, or equivalent to U.S. EPA Tier 2, or equivalent to U.S. EPA Tier 3 and EU Stage IIIA.
Gross Power (SAE J1995) 637 hp 475 kW
Net Power (SAE J1349/ISO 9249) 592 hp 436 kW
Bore 5.7 in 145 mm
Stroke 7.2 in 183 mm
Displacement 1105 in³ 18.1 l
Top Speed - Loaded 34.9 mile/h 56.1 km/h
1 Forward 3.5 mile/h 5.7 km/h
2 Forward 6.5 mile/h 10.5 km/h
3 Forward 7.8 mile/h 12.5 km/h
4 Forward 10.6 mile/h 17 km/h
5 Forward 14.2 mile/h 22.8 km/h
6 Forward 19.2 mile/h 30.9 km/h
7 Forward 25.7 mile/h 41.4 km/h
8 Forward 34.9 mile/h 56.1 km/h
Reverse 6.7 mile/h 10.8 km/h
Brakes ISO 3450:2011 ISO 3450:2011
ROPS/FOPS ROPS: ISO 3471:2008 for up to 26 600 kg (58,643 lb). FOPS: ISO 3449:2005 Level II ROPS: ISO 3471:2008 for up to 26 600 kg (58,643 lb). FOPS: ISO 3449:2005 Level II
Cab Seat Belt: SAE J386:AUG2012 Seat Belt: SAE J386:AUG2012
Width - 180° Turn - Right 44.6 ft 13.6 m
Width - 180° Turn - Left 47.57 ft 14.5 m
Steering Angle - Right 90 90
Steering Angle - Left 85 85
Fuel Tank 430.1 gal (US) 1628 l
Crankcase 10 gal (US) 38 l
Transmission 35.9 gal (US) 136 l
Differential 36 gal (US) 136 l
Final Drive - Each 6 gal (US) 29.5 l
Cooling System 23.4 gal (US) 88.6 l
Hydraulic Reservoir 39.6 gal (US) 150 l
Windshield Washer 0.5 gal (US) 5 l

651 Partial Scraper Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWERTRAIN

  • Transmission: 8-speed planetary powershift, ECPC control, APECS software, programmable top gear selection, transmission hold, differential lock, guard - power train, ground speed control, machine speed limit
  • Cat C18
  • Cat engine brake
  • Electric start, 24V
  • Fan, hydraulic
  • Ground level engine shutdown
  • Radiator
  • Guard, crankcase
  • Starting aid, ether
  • Braking system: primary and secondary, wet disc, hydraulic; parking, hydraulic-released, spring-applied
  • Throttle lock

ELECTRICAL

  • Alarm, backup
  • Alternator, 115 ampere
  • Batteries (4), 12V, 1,000 CCA, maintenance free
  • Electrical system, 24V
  • Lighting system: headlights (halogen), turn signals with hazard functions (LED)
  • Turn signals with hazard function
  • Starting/charging receptacle

OPERATOR ENVIRONMENT

  • HVAC system, heat, AC, defrost
  • Thermostat control of HVAC system
  • Coat hook
  • Lunchbox platform with holding strap
  • Diagnostic connection (2)
  • 12V power ports (2)
  • Differential lock (1)
  • Dome courtesy light
  • Horn, electric
  • T-handle implement control
  • Radio ready
  • ROPS/FOPS cab, pressurized
  • Keypad switches: rear engine start; throttle lock; wipers/washers; hazard lights; worklights on, off; information mode; messenger display; safety tab rocker switches, parking brake
  • Seat belt, static two-piece
  • Windows, sliding
  • Windows, laminated, zipped in
  • Wrist Rest/Grab Handle
  • Windshield wipers, front and rear windows, includes washers
  • Door lock
  • Messenger display gauges, warnings include: coolant temp; engine oil temp; hydraulic oil temp; DPF temp; fuel level; park brake; implement lockout; brake system, regeneration required; throttle lock; system voltage; secondary steering; bail down; differential lock; apron float; transmission hold; high beam lights; action lamp; engine speed, rpm; gear selection; DPF fill levels
  • Safety tab rocker switches
  • Seat: Cat Advanced Ride Management (ARM), Cat Comfort Series III, rotates 30 degrees
  • Steering wheel, tilt, telescoping, padded
  • Windows, right side emergency egress
  • Messenger display

FLUIDS

  • Extended life coolant to -37° C (-34° F)

OTHER EQUIPMENT

  • Accumulators (brake and cushion hitch) with Canadian Registration Number (CRN)
  • Fast oil change
  • Vandalism locks
  • Steering locks
  • Heater, engine coolant 120V

651 Partial Scraper Optional Equipment

POWERTRAIN

  • Air cleaner, powered precleaner

OPERATOR ENVIRONMENT

  • Powered access ladder

OTHER ATTACHMENTS

  • Camera arrangement: Work Area Vision System (WAVS)
  • Cab beacon
  • Air horn
  • Air horn and beacon
  • Kingbolt housing
  • Rear wheel arrangement (set of 2)
  • Scraper draft arm package
  • Steering cylinder group (set of 2)
  • Wiring group

See how 651 Partial Scraper compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

651

water pull

water pull

651
water pull
water pull

360 View

Check out current offers for the 651 Partial Scraper

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.