637

Open Bowl Scrapers 637

Request A Price Find Dealer

Key Specs

Flywheel Power - Tractor/Scraper
570 hp
425 kW
Scraper Capacity - Heaped
34 yd³
26 m³
Top Speed - Loaded
34.7 mile/h
55.8 km/h

Overview

High performance

Cat’s 637 Wheel Tractor-Scraper is engineered to conquer challenges operators face worldwide. With its strength and durability, it works in some of the most difficult conditions and materials one can find.

Benefits

Increased Comfort

Ergonomic controls and a newly redesigned cab interior provide a more comfortable and efficient working environment all day long

Improved Productivity

Improvements in fuel efficiency and the new APECS transmission controls deliver more productivity in most applications

Additional Safety

New safety features help operators be more productive and work more efficiently all day long

Product Specifications for 637

Flywheel Power - Tractor/Scraper 570 hp 425 kW
Scraper Capacity - Heaped 34 yd³ 26 m³
Top Speed - Loaded 34.7 mile/h 55.8 km/h
Emissions Cat® C9.3 and C18 engines meet U.S. EPA Tier 4 Final/EU Stage IV emission standards. Cat® C9.3 and C18 engines meet U.S. EPA Tier 4 Final/EU Stage IV emission standards.
Engine Model - Tractor Cat® C18 Cat® C18
Rated Engine RPM - Tractor 1900 r/min 1900 r/min
Flywheel Power - Tractor 570 hp 425 kW
Engine Model - Scraper Cat® C9.3 Cat® C9.3
Rated Engine RPM - Scraper 2150 r/min 2150 r/min
Flywheel Power - Scraper 290 hp 215 kW
Transmission Gear - First 3.4 mile/h 5.5 km/h
Transmission Gear - Second 6.2 mile/h 10 km/h
Transmission Gear - Third 7.7 mile/h 12.4 km/h
Transmission Gear - Fourth 10.5 mile/h 16.9 km/h
Transmission Gear - Fifth 14.1 mile/h 22.7 km/h
Transmission Gear - Sixth 19 mile/h 30.6 km/h
Transmission Gear - Seventh 25.7 mile/h 41.95 km/h
Transmission Gear - Eighth 34.7 mile/h 55.8 km/h
Transmission Gear - Reverse 6.2 mile/h 9.9 km/h
Real Wheels (Each) 2.37 gal (US) 9 l
Crankcase - Tractor 13.7 gal (US) 52 l
Transmission System - Tractor 29 gal (US) 110 l
Cooling System - Tractor 18.75 gal (US) 71 l
Cooling System - Scraper 10.8 gal (US) 41 l
Fuel Tank 370 gal (US) 1400 l
Hydraulic System 37.5 gal (US) 142 l
Crankcase - Scraper 6.5 gal (US) 24.5 l
Diesel Exhaust Fluid (DEF)* 8 gal (US) 30.5 l
Diesel Exhaust Fluid - Scraper 5.8 gal (US) 22 l
Transmission System - Scraper 12.9 gal (US) 49 l
Diesel Exhaust Fluid - Tractor 8 gal (US) 30.5 l
Width - Overall Machine 155 in 3937 mm
Width - Overall Machine - Ladder Down 152.7 in 3878 mm
Width - Tractor 137.8 in 3499 mm
Width - Rear Tire Centers 96.9 in 2462 mm
Width - Inside of Bowl 134 in 3404 mm
Width - Outside Bowl - Shipping Width 143.1 in 3635 mm
Height - Top of Cab 149.8 in 3805 mm
Front of Tractor to Front Axle 142.2 in 3612 mm
Ground Clearance - Tractor 26.1 in 664 mm
Axle to Vertical Hitch Pin 20 in 509 mm
Height - Scraper Blade Maximum 20 in 510 mm
Wheel Base 346.8 in 8808 mm
Length - Overall Machine - Standard 597 in 15164 mm
Length - Maximum (Push-Pull) 655.1 in 16640 mm
Rear Axle - Rear of Machine 90.2 in 2292 mm
Width - Outside Rear Tires 143.2 in 3636 mm
Extended Push Block (Push-Pull) 108 in 2744 mm
Height - Overall Shipping 163.2 in 4145 mm
Overall Length 49.34 ft 15.04 m
Operating Weight - Empty 114950 lb 52140 kg
Operating Weight - Empty 119060 lb 54005 kg
Overall Length - With Bail Down 54.59 ft 16.64 m
Overall Width 12.93 ft 3.94 m
Overall Shipping Height 13.7 ft 4.15 m
Scraper Capacity - Struck 24 yd³ 18.3 m³
Scraper Capacity - Heaped 34 yd³ 26 m³
Rated Load 37 200 kg (82,200 lb); 37.2 tonnes (41.1 tons) 37 200 kg (82,200 lb); 37.2 tonnes (41.1 tons)
Width - Cut 11.50 ft 3.51 m
Maximum Depth of Cut 17.7 in 450 mm
Maximum Depth of Spread 21.1 in 535 mm
Top Speed - Loaded 34.7 mile/h 55.8 km/h
180° Curb-to-Curb Turning Width 40.12 ft 12.23 m
Tires - Tractor 37.25R35**E3 37.25R35**E3
Tires - Scraper 37.25R35**E3 37.25R35**E3
Fuel Tank Refill Capacity - Scraper 370 gal (US) 1400 l
Exterior Sound Level The exterior sound power level for the standard machine (ISO 6393) is 119 dB(A). The exterior sound power level for the standard machine (ISO 6393) is 119 dB(A).
ROPS/FOPS ROPS/FOPS meet “ISO Standards.” ROPS/FOPS meet “ISO Standards.”
Steering System ISO 5010:2007 ISO 5010:2007
Falling Object Protective Structure (FOPS) ISO 3449:2005 Level II ISO 3449:2005 Level II
Brakes ISO 3450:2011 ISO 3450:2011
Rollover Protection Structure (ROPS) ISO 3471:2008 for up to 21 282 kg (46,919 lb) ISO 3471:2008 for up to 21 282 kg (46,919 lb)
Reverse Alarm ISO 9533:2010 ISO 9533:2010
Seat Belt SAE J386:FEB2006 SAE J386:FEB2006
Bowl Raise 3.5 s 3.5 s
Bowl Lower 3.5 s 3.5 s
Apron Raise 4 s 4 s
Apron Lower 3.8 s 3.8 s
Ejector Extend 8.5 s 8.5 s
Ejector Retract 8.5 s 8.5 s
Bail Raise 1.5 s 1.5 s
Bail Lower 2.1 s 2.1 s

637 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWER TRAIN – TRACTOR

  • Cat® C18 engine with MEUI™
  • Compression engine brake
  • Electric start, 24V
  • Air cleaner, dry type with precleaner
  • Fan, hydraulic
  • Ground level engine shutdown
  • Radiator, aluminum unit core, 9 fins per inch
  • Guard, crankcase
  • Starting aid, ether
  • Braking system:
    • Primary and secondary, wet disc, hydraulic actuated
    • Parking, hydraulic-released, spring-applied
  • Throttle lock
  • Transmission:
    • 8-speed planetary power shift
    • ECPC control
    • APECS software
    • Programmable top gear selection
    • Transmission hold
    • Differential lock
    • Guard, power train
    • Standard tire spin reduction
    • Ground speed control
    • Machine speed limit
    • Differential lock protection

POWER TRAIN – SCRAPER

  • Cat® C9.3 engine:
    • High pressure common rail fuel
    • Constant lift engine brake
  • Electric start, 24V
  • Air cleaner, dry type with precleaner
  • Fan, mechanical driven
  • Ground level engine shutdown
  • Radiator, aluminum unit core, 9 fins per inch
  • Starting aid, either
  • Braking system:
    • Primary and secondary, dry caliper, hydraulic actuated
  • Transmission:
    • 4-speed (torque converter drive)
    • Planetary power shift

ELECTRICAL – TRACTOR

  • Alternator, 150 Amp
  • Batteries (4), 12V, 1,000 CCA, maintenance free, high output
  • Electrical system, 24V
  • Lighting system:
    • Headlights, LED
    • Turn signals with hazard function, LED floodlights, (2) cutting edge (1) bowl, halogen side vision (2)
  • Starting/charging receptacle

ELECTRICAL – SCRAPER

  • Alarm, backup
  • Batteries (4) 12V, 1,000 CCA, maintenance free, high output
  • Alternator, 65 Amp
  • Electrical system, 24V
  • Lighting system:
    • Brake lights, LED
    • Turn signals with hazard function, LED

OPERATOR ENVIRONMENT – TRACTOR

  • HVAC system, heat, AC, defrost
  • Thermostat control of HVAC system
  • Coat hook
  • Lunchbox platform with holding strap
  • Diagnostic connection (2)
  • 12V power ports (2)
  • Differential lock (1)
  • Dome courtesy light
  • Horn, electric
  • T-Handle implement control
  • Mirror, rearview
  • Radio ready
  • ROPS/FOPS cab, pressurized
  • Keypad switches:
    • Throttle lock
    • Wipers/washers
    • Hazard lights
    • Retarding level select
    • Work lights on, off
    • Information mode on Messenger Display
  • Safety tab rocker switches
  • Seat belt, static two-piece
  • Seat, Cat Advanced Ride Management (ARM), Cat Comfort Series 3, rotates 30 degrees
  • Steering wheel, tilt, telescoping, padded
  • Windows, right side emergency egress
  • Windows, sliding
  • Windows, laminated, zipped in
  • Windshield wipers, front and rear windows, includes washers
  • Door lock
  • Messenger Display
  • Gauges, warnings include:
    • Coolant temperature
    • Engine oil temperature
    • Hydraulic oil temperature
    • Diesel Particulate Filter (DPF) temperature
    • Fuel level
    • Park brake
    • Implement lockout
    • Brake system
    • Regeneration required
    • Throttle lock
    • System voltage
    • Secondary steering
    • Bail down
    • Ejector auto
    • Differential lock
    • Apron float
    • Transmission hold
    • Cushion hitch
    • High beam lights
    • Action lamp
    • Engine speed, rpm
    • Gear selection
    • DEF fill levels

FLUIDS

  • Extended Life Coolant to –37° C (–34° F)

OTHER STANDARD EQUIPMENT – TRACTOR

  • Advanced cushion hitch
  • Accumulators (cushion hitch) with Canadian Registration Number (CRN)
  • Fast oil change
  • Fenders, non-metallic
  • Heater, engine coolant 120V
  • Rims (2)
  • Tow hooks, front
  • Vandalism locks
  • Heater, engine coolant 120V
  • Steering locks

OTHER STANDARD EQUIPMENT – SCRAPER

  • Bowl:
    • 18.3 m3 (24 yd3), struck
    • 26 m3 (34 yd3), heaped
  • Vandalism locks
  • Scraper fenders
  • Overflow guard
  • Fast oil change
  • Rims (2)
  • Hydraulic position sensing cylinders (bowl lift and apron)

637 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

STEERING ARRANGEMENTS

  • Secondary Steering Arrangement

INTEGRATED TECHNOLOGIES

  • Sequence Assist Arrangement with Payload Estimator
  • Load Assist
  • Cat Grade Control with Load Assist
  • Advanced Tire Spin Reduction

OTHER ATTACHMENTS

  • Camera arrangement – Work Area Vision System (WAVS)
  • Cab beacon
  • Air horn
  • Air horn and beacon
  • Wiring group
  • Push Pull

SERVICE INSTRUCTIONS

  • Film arrangement – U.S. (ANSI)
  • Film arrangement – International (ISO)

See how 637 compares against frequently compared products.

Media Gallery

637 Open Bowl Scraper

637 Open Bowl Scraper

Wheel Tractor-Scraper K Series

Wheel Tractor-Scraper K Series Operator Testimonial

Wheel Tractor Scraper CAT® 631K C202

Wheel Tractor-Scraper K Series
Wheel Tractor-Scraper K Series Operator Testimonial
Wheel Tractor Scraper CAT® 631K C202

360 View
360 View

Check out current offers for the 637

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.