Tractor Engine
| Flywheel Power - Tractor/Scraper | 570 hp 425 kW |
Key Specs
Cat’s 637 Wheel Tractor-Scraper is engineered to conquer challenges operators face worldwide. With its strength and durability, it works in some of the most difficult conditions and materials one can find.
Ergonomic controls and a newly redesigned cab interior provide a more comfortable and efficient working environment all day long
Improvements in fuel efficiency and the new APECS transmission controls deliver more productivity in most applications
New safety features help operators be more productive and work more efficiently all day long
| Flywheel Power - Tractor/Scraper | 570 hp 425 kW |
| Scraper Capacity - Heaped | 34 yd³ 26 m³ |
| Top Speed - Loaded | 34.7 mile/h 55.8 km/h |
| Emissions | Cat® C9.3 and C18 engines meet U.S. EPA Tier 2/EU Stage II Equivalent emission standards. Cat® C9.3 and C18 engines meet U.S. EPA Tier 2/EU Stage II Equivalent emission standards. |
| Engine Model - Tractor | Cat® C18 Cat® C18 |
| Rated Engine RPM - Tractor | 1900 r/min 1900 r/min |
| Flywheel Power - Tractor | 570 hp 425 kW |
| Engine Model - Scraper | Cat® C9.3 ACERT Cat® C9.3 ACERT |
| Rated Engine RPM - Scraper | 2150 r/min 2150 r/min |
| Flywheel Power - Scraper | 289 hp 215 kW |
| Transmission Gear - First | 3.4 mile/h 5.5 km/h |
| Transmission Gear - Second | 6.2 mile/h 10 km/h |
| Transmission Gear - Third | 7.7 mile/h 12.4 km/h |
| Transmission Gear - Fourth | 10.5 mile/h 16.9 km/h |
| Transmission Gear - Fifth | 14.1 mile/h 22.7 km/h |
| Transmission Gear - Sixth | 19 mile/h 30.6 km/h |
| Transmission Gear - Seventh | 25.7 mile/h 41.95 km/h |
| Transmission Gear - Eighth | 34.7 mile/h 55.8 km/h |
| Transmission Gear - Reverse | 6.2 mile/h 9.9 km/h |
| Real Wheels (Each) | 2.37 gal (US) 9 l |
| Crankcase - Tractor | 13.7 gal (US) 52 l |
| Transmission System - Tractor | 29 gal (US) 110 l |
| Cooling System - Tractor | 18,75 gal (US) 71 l |
| Cooling System - Scraper | 10.8 gal (US) 41 l |
| Hydraulic System | 37.5 gal (US) 142 l |
| Crankcase - Scraper | 6.5 gal (US) 24.5 l |
| Diesel Exhaust Fluid (DEF)* | 8 gal (US) 30.5 l |
| Diesel Exhaust Fluid (DEF) | 5.8 gal (US) 22 l |
| Transmission System - Scraper | 12.9 gal (US) 49 l |
| Fuel Tank | 370 gal (US) 1400 l |
| Width - Overall Machine | 155 in 3937 mm |
| Width - Overall Machine - Ladder Down | 152.7 in 3878 mm |
| Width - Tractor | 137.8 in 3499 mm |
| Width - Rear Tire Centers | 96.9 in 2462 mm |
| Width - Inside of Bowl | 134 in 3404 mm |
| Width - Outside Bowl - Shipping Width | 143.1 in 3635 mm |
| Height - Overall Shipping | 163.2 in 4145 mm |
| Height - Top of Cab | 9.8 in 3805 mm |
| Front of Tractor to Front Axle | 142.2 in 3612 mm |
| Ground Clearance - Tractor | 26.1 in 664 mm |
| Axle to Vertical Hitch Pin | 20 in 509 mm |
| Height - Scraper Blade Maximum | 20 in 510 mm |
| Wheel Base | 346.8 in 8808 mm |
| Length - Overall Machine - Standard | 597 in 15164 mm |
| Length - Maximum (Push-Pull) | 655.1 in 16640 mm |
| Rear Axle - Rear of Machine | 90.2 in 2292 mm |
| Extended Push Block (Push-Pull) | 108 in 2744 mm |
| Width - Outside Rear Tires | 143.2 in 3636 mm |
| Overall Length | 49.34 ft 15.04 m |
| Operating Weight - Empty | 114950 lb 52140 kg |
| Overall Width | 12.93 ft 3.94 m |
| Overall Shipping Height | 13.62 ft 4.15 m |
| Scraper Capacity - Struck | 24 yd³ 18.3 m³ |
| Scraper Capacity - Heaped | 34 yd³ 26 m³ |
| Rated Load | 37 200 kg (82,200 lb); 37.2 tonnes (41.1 tons) 37 200 kg (82,200 lb); 37.2 tonnes (41.1 tons) |
| Width - Cut | 11.50 ft 3.51 m |
| Maximum Depth of Cut | 17.7 in 450 mm |
| Top Speed - Loaded | 34.7 mile/h 55.8 km/h |
| Maximum Depth of Spread | 21.1 in 535 mm |
| 180° Curb-to-Curb Turning Width | 40.12 ft 12.23 m |
| Tires - Tractor | 37.25R35**E3 37.25R35**E3 |
| Tires - Scraper | 37.25R35**E3 37.25R35**E3 |
| Fuel Tank Refill Capacity - Scraper | 370 gal (US) 1400 l |
| Operating Weight - Empty | 119060 lb 54005 kg |
| Overall Length - With Bail Down | 54.59 ft 16.64 m |
| ROPS/FOPS | ROPS/FOPS meet “ISO Standards.” ROPS/FOPS meet “ISO Standards.” |
| Exterior Sound Level | The exterior sound power level for the standard machine (ISO 6393) is 119 dB(A). The exterior sound power level for the standard machine (ISO 6393) is 119 dB(A). |
| Seat Belt | SAE J386:FEB2006 SAE J386:FEB2006 |
| Brakes | ISO 3450:2011 ISO 3450:2011 |
| Falling Object Protective Structure (FOPS) | ISO 3449:2005 Level II ISO 3449:2005 Level II |
| Rollover Protection Structure (ROPS) | ISO 3471:2008 for up to 21 282 kg (46,919 lb) ISO 3471:2008 for up to 21 282 kg (46,919 lb) |
| Steering System | ISO 5010:2007 ISO 5010:2007 |
| Reverse Alarm | ISO 9533:2010 ISO 9533:2010 |
| Bowl Raise | 3.5 s 3.5 s |
| Bowl Lower | 3.5 s 3.5 s |
| Apron Raise | 4 s 4 s |
| Apron Lower | 3.8 s 3.8 s |
| Ejector Extend | 8.5 s 8.5 s |
| Ejector Retract | 8.5 s 8.5 s |
| Bail Raise | 1.5 s 1.5 s |
| Bail Lower | 2.1 s 2.1 s |
| Fuel Tank | 1400 l 370 gal (US) |
Caterpillar product brochures and other informational documents are available for your growing business.
637 Open Bowl Scraper
Wheel Tractor-Scraper K Series
Wheel Tractor-Scraper K Series Operator Testimonial
Wheel Tractor Scraper CAT® 631K C202