651

Open Bowl Scrapers 651

Request A Price Find Dealer

Key Specs

Tractor Engine
Cat® C18
Cat® C18
Flywheel Power - Tractor/Scraper
469kW (629 hp)
469kW (629 hp)
Scraper Capacity - Heaped
44 yd³
33.6 m³

Overview

High productivity / low cost solution

Caterpillar is excited to announce the 651 comeback into our Wheel Tractor-Scraper lineup in 2022. Delivering high levels of productivity, the 651 single engine earthmoving system is a wise choice on numerous large-scale projects by providing fast cycle times when working in lower grades and rolling resistance applications. First introduced into the Cat® Wheel Tractor-Scraper lineup in 1962, the 651 continues to uphold its legacy as one of our signaturemachines. Its single engine power gives the ability to work with a Cat D10 or D11 push dozer delivering ultra-fast load times and the ability to work in abrasive or rocky conditions. Improvements in productivity, combined with enhancements in operator comfort, and new safety features – Powered Access System and effective wet disc brakes – for a machine offering high returns on profit and time

Benefits

Enhanced Operator Comfort

Ergonomic controls and a newly redesigned cab interior provide a more comfortable and efficient working environment all day long

Improved Productivity Higher Productivity

Improvements in fuel efficiency, utilizing payload estimator, and the new transmission controls deliver increased productivity

Unparalleled Safety

Safety features help increase operator confidence by providing a safer environment for operations - effective wet disc brakes, WAVS camera, and powered access cab entry

Product Specifications for 651

Tractor Engine Cat® C18 Cat® C18
Flywheel Power - Tractor/Scraper 469kW (629 hp) 469kW (629 hp)
Bore 5.7 in 145 mm
Stroke 7.2 in 183 mm
Displacement 1105 in³ 18.1 l
Net Power (SAE J1349/ISO 9249) 592 hp 436 kW
Gross Power (SAE J1995) 637 hp 475 kW
Net Power (ISO 14396) 585 hp 436 kW
Net Power 469 kW/629 hp (ISO 14369:2002) 469 kW/629 hp (ISO 14369:2002)
Scraper Capacity - Heaped 44 yd³ 33.6 m³
Rated Load 104,000 lb 47,174 kg
Capacity - Struck 32 yd³ 24.5 m³
Depth of Cut - Maximum 17.3 in 417 mm
Width - Cut - To Router Bits 12.5 ft 3.8 m
Ground Clearance - Maximum 2.3 ft 0.7 m
Depth of Spread - Maximum 26 in 660 mm
Apron Opening 92 in 2337 mm
Apron Closure Force 39200 lb 176 kN
Hyd. Penetration Force - 657G 121000 lb 542 kN
Top Speed - Loaded 34.9 mile/h 56.1 km/h
1 Forward 3.5 mile/h 5.7 km/h
2 Forward 6.5 mile/h 10.5 km/h
3 Forward 7.8 mile/h 12.5 km/h
4 Forward 10.6 mile/h 17 km/h
5 Forward 14.2 mile/h 22.8 km/h
6 Forward 19.2 mile/h 30.9 km/h
7 Forward 25.7 mile/h 41.4 km/h
8 Forward 34.9 mile/h 56.1 km/h
Reverse 6.7 mile/h 10.8 km/h
Total Shipping 160505 lb 72804 kg
Tractor Shipping 93635 lb 42472 kg
Scraper Shipping 64068 lb 29061 kg
Total Operating - Empty 164,244. lb 74500 kg
Front Axle 93842 lb 42566 kg
Rear Axle 66663 lb 30238 kg
Total Operating - Loaded 268,302. lb 121700 kg
Front Axle - Loaded 134165 lb 60856 kg
Rear Axle - Loaded 130340 lb 59121 kg
Width - Overall Machine 14.3 ft 4.36 m
Width - Tractor 11.87 ft 3.62 m
Width - Rear Tire Center Lines 9.21 ft 2.81 m
Width - Inside of Bowl 12.07 ft 3.68 m
Width - Outside Bowl - Shipping Width 12.98 ft 3.91 m
Height - Overall Shipping 15.29 ft 4.42 m
Height - Top of Cab 12.77 ft 3.89 m
Ground Clearance - Tractor 2.3 ft 0.7 m
Front of Tractor to Front Axle 14.93 ft 3.88 m
Axle to Vertical Hitch Pin 1.8 ft 0.55 m
Height - Scraper Blade Maximum 2.17 ft 0.66 m
Wheel Base 32.68 ft 9.96 m
Length - Overall Machine 58.96 ft 17.97 m
Rear Axle - Rear of Machine 8.07 ft 2.46 m
Width - 180° Turn - Right 44.6 ft 13.6 m
Width - 180° Turn - Left 47.57 ft 14.5 m
Steering Angle - Right 90 90
Steering Angle - Left 85 85
Crankcase 13.7 gal (US) 52 l
Transmission 35.9 gal (US) 136 l
Differential 36 gal (US) 136 l
Final Drive - Each 6.3 gal (US) 24 l
Cooling System 23.4 gal (US) 88.6 l
Hydraulic Reservoir 39.6 gal (US) 150 l
Windshield Washer 0.5 gal (US) 5 l
Bowl Cylinder Bore 7.08 in 180 mm
Bowl Cylinder Stroke 37.4 in 950 mm
Apron Cylinder Bore 7.08 in 180 mm
Apron Cylinder Stroke 29.92 in 759.5 mm
Steering Circuit (@ High Idle) 76.08 gpm 288 L/min
Cushion Hitch Circuit 19.54 gpm 74 L/min
Secondary Steering Circuit 14.52 gal/hr 55 l/hr
Relief Valve - Steering Circuit 1959 psi 13500 kPa
Relief Valve - Implement Circuit 1999 psi 13780 kPa
Compensator Settings - Cushion Hitch Circuit 3002 psi 20700 kPa
Crankcase 8.9 gal (US) 34 l
Transmission 31.9 gal (US) 121 l
Cooling System 16.6 gal (US) 63.2 l
Final Drive - Each 7.8 gal (US) 30 l
Fuel Tank 430 gal (US) 1628 l
Differential 44 gal (US) 168 l

651 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

ELECTRICAL

  • Alarm, backup
  • Alternator, 115 amp - tractor engine
  • Alternator, 65 amp - scraper engine
  • Batteries Tractor (4), 12V Maintenance Free, High Output
  • Batteries Scraper (4), 12V Maintenance Free, High Output
  • Electrical System, 24V
  • Lighting System - Tractor
  • Lighting System - Scraper
  • Starting Receptacle - tractor and scraper engines

OPERATOR ENVIRONMENT

  • Air Conditioner (includes heater and defroster)
  • Automotive style fuse panel with fuse puller
  • Lunch box platform with holding strap
  • Coat Hook
  • Cup holder
  • Diagnostic Connection Port (12V)
  • Dome Courtesy Light
  • Engine speed lock
  • Fan defroster
  • Gauge Group
  • Horn
  • Implement Control Joystick
  • Rearview Mirrors
  • Radio Ready
  • 2 radio openings, speakers, and 5-amp converter
  • ROPS Cab with Sound Suppression and Pressurization
  • Static Seatbelt, 2 piece
  • Scraper Engine Controls
  • Seat, Air Suspension, Cat Advanced Ride Management
  • Steering Wheel - tilt and telescoping
  • Storage Compartment
  • Transmission Hold
  • Windows - sliding side
  • Windshield - laminated glass
  • Windshield Wiper/Washer - front and rear
  • Wrist Rest/Grab Handle

POWER TRAIN

  • Tractor
  • Scraper

OTHER STANDARD EQUIPMENT

  • Tractor
  • Scraper

See how 651 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

651

651

651

651

651

651

651

651

651
651
651
651
651
651
651
651

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 651

Start 651 Tour
close

Check out current offers for the 651

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.