657 Coal Bowl

Coal Bowl Scrapers 657 Coal Bowl

Request A Price Find Dealer

Key Specs

Tractor Engine
Cat® C18
Cat® C18
Flywheel Power - Tractor/Scraper
469kW (629 hp) / 353 kW (473 hp)
469kW (629 hp) / 353 kW (473 hp)
Scraper Engine
Cat® C15
Cat® C15

Overview

High productivity / low cost solution

Caterpillar offers Wheel Tractor-Scrapers designed exclusively for your coal stockpiling and retrieval needs. The Caterpillar® 657 Coal Bowl Scrapers can construct and maintain your coal stockpiles, as well as haul loads to your inlet supply system to meet the burn requirements of the plant.

Benefits

Enhanced Operator Comfort

Ergonomic controls and a newly redesigned cab interior provide a more comfortable and efficient working environment all day long

Improved Productivity

High volume Coal Bowl design, Improvements in fuel efficiency, utilizing payload estimator, and the new APECS transmission controls deliver increased productivity

Unparalleled Safety

Safety features help increase operator confidence by providing a safer environment for operations - effective wet disc brakes, WAVS camera, and powered access cab entry

Product Specifications for 657 Coal Bowl

Tractor Engine Cat® C18 Cat® C18
Scraper Engine Cat® C15 Cat® C15
Flywheel Power - Tractor/Scraper 469kW (629 hp) / 353 kW (473 hp) 469kW (629 hp) / 353 kW (473 hp)
Net Power 469 kW/637 hp 469 kW/637 hp
Gross Power (SAE J1995) 637 hp 475 kW
Net Power (ISO 14396) 637 hp 469 kW
Bore 5.7 in 145 mm
Stroke 7.2 in 183 mm
Displacement 1105 in³ 18.1 l
Net Power (SAE J1349/ISO 9249) 592 hp 436 kW
Scraper Capacity - Heaped 73 yd³ 55.8 m³
Rated Load 104,058 lb 49,895 kg
Capacity - Struck 59 yd³ 45.1 m³
Depth of Cut - Maximum 16.4 in 417 mm
Width - Cut - To Router Bits 12.5 ft 3.8 m
Ground Clearance - Maximum 2.3 ft 0.7 m
Depth of Spread - Maximum 26 in 660 mm
Apron Opening 92 in 2337 mm
Apron Closure Force 39200 lb 176 kN
Hyd. Penetration Force - 657G 121000 lb 542 kN
Top Speed - Loaded 33 mile/h 56.1 km/h
1 Forward 3.5 mile/h 5.7 km/h
2 Forward 6.5 mile/h 10.5 km/h
3 Forward 7.8 mile/h 12.5 km/h
4 Forward 10.6 mile/h 17 km/h
5 Forward 14.2 mile/h 22.8 km/h
6 Forward 19.2 mile/h 30.9 km/h
7 Forward 25.7 mile/h 41.4 km/h
8 Forward 34.9 mile/h 56.1 km/h
Reverse 6.7 mile/h 10.8 km/h
Net Power 353 kW/447 hp 353 kW/447 hp
Gross Power (SAE J1995) 481 hp 359 kW
Net Power (ISO 14396) 480 hp 353 kW
Bore 5.4 in 137.2 mm
Stroke 6.75 in 171.5 mm
Displacement 928 in³ 15.2 l
Net Power (SAE J1349/ISO 9249) 452 hp 333 kW
Total Shipping 160505 lb 72804 kg
Tractor Shipping 93635 lb 42472 kg
Scraper Shipping 64068 lb 29061 kg
Total Operating - Empty 164,244. lb 74500 kg
Front Axle 93842 lb 42566 kg
Rear Axle 66663 lb 30238 kg
Total Operating - Loaded 268,302. lb 121700 kg
Front Axle - Loaded 134165 lb 60856 kg
Rear Axle - Loaded 130340 lb 59121 kg
Width - Overall Machine 14.3 ft 4.36 m
Width - Tractor 12.3 ft 3.62 m
Width - Rear Tire Center Lines 9.23 ft 2.81 m
Width - Inside of Bowl 12.07 ft 3.68 m
Width - Outside Bowl - Shipping Width 12.98 ft 3.91 m
Height - Overall Shipping 15.27 ft 4.66 m
Height - Top of Cab 12.86 ft 3.92 m
Ground Clearance - Tractor 2.36 ft 0.7 m
Front of Tractor to Front Axle 12.72 ft 3.88 m
Axle to Vertical Hitch Pin 1.8 ft 0.55 m
Height - Scraper Blade Maximum 2.17 ft 0.66 m
Wheel Base 32.68 ft 11.01 m
Length - Overall Machine 58.96 ft 17.35 m
Rear Axle - Rear of Machine 8.07 ft 2.46 m
Width - 180° Turn - Right 45.4 ft 13.85 m
Width - 180° Turn - Left 47.57 ft 14.5 m
Steering Angle - Right 90 90
Steering Angle - Left 85 85
Crankcase 13.7 gal (US) 52 l
Transmission 35.9 gal (US) 136 l
Differential 36 gal (US) 136 l
Cooling System 23.4 gal (US) 88.6 l
Hydraulic Reservoir 39.6 gal (US) 150 l
Windshield Washer 0.5 gal (US) 5 l
Final Drive - Each 6 gal (US) 29.5 l
Bowl Cylinder Bore 7.08 in 180 mm
Bowl Cylinder Stroke 37.4 in 950 mm
Apron Cylinder Bore 7.08 in 180 mm
Apron Cylinder Stroke 29.92 in 759.5 mm
Steering Circuit (@ High Idle) 76.08 gpm 288 L/min
Cushion Hitch Circuit 19.54 gpm 74 L/min
Secondary Steering Circuit 14.52 gal/hr 55 l/hr
Relief Valve - Steering Circuit 1959 psi 13500 kPa
Relief Valve - Implement Circuit 1999 psi 13780 kPa
Compensator Settings - Cushion Hitch Circuit 3002 psi 20700 kPa
Fuel Tank - 657G 430 gal (US) 1628 l
Crankcase 8.9 gal (US) 34 l
Transmission 31.9 gal (US) 121 l
Differential 44 gal (US) 168 l
Cooling System 16.6 gal (US) 63.2 l
Final Drive - Each 7.8 gal (US) 30 l

657 Coal Bowl Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

ELECTRICAL

  • Alarm, backup
  • Alternator, 115 amp - tractor engine
  • Alternator, 65 amp - scraper engine
  • Batteries Tractor (4), 12V Maintenance Free, High Output
  • Batteries Scraper (4), 12V Maintenance Free, High Output
  • Electrical System, 24V
  • Lighting System - Tractor
  • Lighting System - Scraper
  • Starting Receptacle - tractor and scraper engines

OPERATOR ENVIRONMENT

  • Air Conditioner (includes heater and defroster)
  • Automotive style fuse panel with fuse puller
  • Lunch box platform with holding strap
  • Coat Hook
  • Cup holder
  • Diagnostic Connection Port (12V)
  • Dome Courtesy Light
  • Engine speed lock
  • Fan defroster
  • Gauge Group
  • Horn
  • Implement Control Joystick
  • Rearview Mirrors
  • Radio Ready
  • 2 radio openings, speakers, and 5-amp converter
  • ROPS Cab with Sound Suppression and Pressurization
  • Static Seatbelt, 2 piece
  • Scraper Engine Controls
  • Seat, Air Suspension, Cat Advanced Ride Management
  • Steering Wheel - tilt and telescoping
  • Storage Compartment
  • Transmission Hold
  • Windows - sliding side
  • Windshield - laminated glass
  • Windshield Wiper/Washer - front and rear
  • Wrist Rest/Grab Handle

POWER TRAIN

  • Tractor
  • Scraper

OTHER STANDARD EQUIPMENT

  • Tractor
  • Scraper

See how 657 Coal Bowl compares against frequently compared products.

Media Gallery

657

657

657

657

657
657
657
657

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 657 Coal Bowl

Start 657 Coal Bowl Tour
close

Check out current offers for the 657 Coal Bowl

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.