Overview
Used in typical backhoe applications such as digging footings, basements, and drainage ditches, utility trenching, back-filling, and maintaining slopes and embankments in construction, industrial, and landscaping settings.
Key Specs
Used in typical backhoe applications such as digging footings, basements, and drainage ditches, utility trenching, back-filling, and maintaining slopes and embankments in construction, industrial, and landscaping settings.
Displaying 1-6 of 10
| Maximum Digging Depth | 117 in 2972 mm |
| Operating Weight | 2325.9 lb 1055 kg |
| Overall Length | 91.9 in 2334 mm |
| Stabilizer Spread - Operating Position | 71.4 in 1813 mm |
| Digging Depth at 610 mm (2 ft) | 124.3 in 3156 mm |
| Digging Depth at 4220 mm (8 ft) | 106.5 in 2705 mm |
| Straight Wall Digging Depth | 79.5 in 2020 mm |
| Overall Operating Height | 146.6 in 3723 mm |
| Loading Height | 97.2 in 2470 mm |
| Loading Reach | 73.6 in 1869 mm |
| Reach From Swing Pivot at Ground Line | 158.6 in 4029 mm |
| Swing Arc | 180 degrees 180 degrees |
| Bucket Rotation | 183 degrees 183 degrees |
| Bucket Breakout Force | 7012.9 lb 3181 kg |
| Stick Breakout Force | 3538.4 lb 1605 kg |
| Boom Pivot Height | 17.6 in 448 mm |
| Ground Clearance | 3.9 in 99 mm |
| Transport Height | 100.9 in 2562 mm |
| Transport Width | 80.4 in 2041 mm |
| Required Hydraulics | Standard Flow w/14 Pin Electrical Standard Flow w/14 Pin Electrical |
| Optimal Hydraulic Flow | 50-86 L/min (13-23 gpm) 50-86 L/min (13-23 gpm) |
| Optimal Hydraulic Pressure | 180-230 bar (2600-3340 psi) 180-230 bar (2600-3340 psi) |
| Total Side Shift Travel | 33 in 838 mm |
| Interface Type | Skid Steer Coupler Skid Steer Coupler |
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® BH130 Backhoe Attachment at Work
Cat® BH130 Backhoe Attachment at Work
Cat® BH130 Backhoe Attachment Operating Tips