Overview
THE RIGHT TOOL FOR THE JOB
The Cat®underground loader buckets have the same strength and toughness you would expect of any Cat product. They are designed for optimal loadability and structural reliability to help lower your cost-per-ton.
Key Specs
The Cat®underground loader buckets have the same strength and toughness you would expect of any Cat product. They are designed for optimal loadability and structural reliability to help lower your cost-per-ton.
Aggressive Cat bucket designs deliver unmatched productivity in the most demanding applications.
Bucket materials, design and fabrication are specially made for the demanding underground environment and abrasive materials
to be moved.
Multiple Cat Ground Engaging Tools and attachments available with this bucket.
Displaying 1-6 of 4
| Bucket Group Part Number | 227-4704 227-4704 |
| Machine Model | R1600H R1600H |
| Ground Engaging Tool (GET) System | Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA) Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA) |
| Bucket Capacity | 7.3 yd³ 5.6 m³ |
| Bucket Width over Cutting Edge without GET | 102.4 in 2600 mm |
| Weight - Base Bucket | 7143 lb 3240 kg |
| Weight - Bucket with MWO GET | 10565 lb 4792 kg |
| Weight - Bucket with BOHA GET | 10600 lb 4808 kg |