4.8m3 (6.3 yds3) for R1600H

Ejector Bucket 4.8m3 (6.3 yds3) for R1600H

4.8m3 (6.3 yds3) for R1600H

Request A Price Shop Now

Key Specs

Bucket Group Part Number
260-5198
260-5198
Machine Model
R1600H
R1600H
Ground Engaging Tool (GET) System
Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA)
Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA)

Overview

THE RIGHT TOOL FOR THE JOB

Cat®underground mining ejector bucket is designed for optimal loadability and structural reliability to help lower your cost-per-ton. Cat ejector bucket has a moveable ejector plate with functions to push the material out of the bucket without the need to tip the bucket downward.

Benefits

Optimized Bucket Design

Aggressive Cat bucket designs deliver unmatched productivity in the most demanding applications.

Higher Durability

Bucket materials, design and fabrication are specially made for the demanding underground environment and abrasive materials
to be moved.

Mutiple Cat G.E.T Available

Multiple Cat Ground Engaging Tools and attachments available with this bucket.

Product Specifications for 4.8m3 (6.3 yds3) for R1600H

Bucket Group Part Number 260-5198 260-5198
Machine Model R1600H R1600H
Ground Engaging Tool (GET) System Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA) Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA)
Bucket Capacity 4.8 m³ 6.3 yd³
Bucket Width over Cutting Edge without GET 2600 mm 102.4 in
Weight - Base Bucket 9692 lb 4396 kg
Weight - Bucket with MWO GET 12518 lb 5678 kg
Weight - Bucket with BOHA GET 11497 lb 5215 kg

See how 4.8m3 (6.3 yds3) for R1600H compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Cat Ejector Bucket

Cat Ejector Bucket

360 View