| Bucket Group Part Number | 616-0585 616-0585 |
| Machine Model | R1700 R1700 |
| Ground Engaging Tool (GET) System | Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock |
| Bucket Capacity | 9.4 yd³ 7.2 m³ |
| Bucket Width over Cutting Edge without GET | 115 in 2932 mm |
| Weight - Base Bucket | 8827 lb 4044 kg |
| Weight - Bucket with MWO GET | 13300 lb 6033 kg |
| Weight - Bucket with BOHA GET | 13598 lb 6168 kg |
| Weight - Bucket with Durilock D50S GET | 13942 lb 6324 kg |