| Bucket Group Part Number | 303-8806 303-8806 | 
| Machine Model | R2900 and R2900G R2900 and R2900G | 
| Ground Engaging Tool (GET) System | Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock | 
| Bucket Capacity | 8.2 yd³ 6.3 m³ | 
| Bucket Width over Cutting Edge without GET | 120 in 3054 mm | 
| Weight - Base Bucket | 9636 lb 4371 kg | 
| Weight - Bucket with MWO GET | 13849 lb 6282 kg | 
| Weight - Bucket with BOHA GET | 14200 lb 6441 kg | 
| Weight - Bucket with Durilock D50S GET | 14244 lb 6461 kg |