| Bucket Group Part Number | 372-1680 372-1680 |
| Machine Model | R3000H R3000H |
| Ground Engaging Tool (GET) System | Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock |
| Bucket Capacity | 13.7 yd³ 10.5 m³ |
| Bucket Width over Cutting Edge without GET | 136 in 3454 mm |
| Weight - Base Bucket | 13431 lb 6092 kg |
| Weight - Bucket with MWO GET | 19577 lb 8880 kg |
| Weight - Bucket with BOHA GET | 20254 lb 9187 kg |
| Weight - Bucket with Durilock D50S GET | 20080 lb 9108 kg |