Studio Shot

Nursery Grapples Nursery Grapple

Request A Price Shop Now

Key Specs

Length
109.4 in
2780 mm
Width
48.3 in
1227 mm
Height
24.9 in
633 mm

Overview

The Cat® Nursery Grapple is ideal for handling balled and burlapped trees as well as large potted plants at nursery sites and in landscaping applications.

Product Specifications for Nursery Grapple

Length 109.4 in 2780 mm
Width 48.3 in 1227 mm
Height 24.9 in 633 mm
Weight 994.3 lb 451 kg
Minimum Grapple Opening 0 in 0 mm
Maximum Grapple Opening 39.8 in 1012 mm
Tilt Angle Range 90 degrees 90 degrees
Swing Range (L/R) 89 degrees 89 degrees
Maximum Root Ball Diameter 52 in 1321 mm
Maximum Lifting Capacity 3000.5 lb 1361 kg
Optimal Hydraulic Flow 49-87 L/min (13-23 gpm) 49-87 L/min (13-23 gpm)
Optimal Hydraulic Pressure 170-241 bar (2500-3500 psi) 170-241 bar (2500-3500 psi)
Required Hydraulics Standard Flow w/14 pin Standard Flow w/14 pin
Interface Type Skid Steer Coupler Skid Steer Coupler

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

360 View

Check out current offers for the Nursery Grapple

View More Offers