Weights
Operating Weight - With Cab | 27900 lb 12655 kg |
Operating Weight - With ROPS/FOPS Canopy | 27560 lb 12501 kg |
Weight - Drum with ROPS/FOPS Canopy | 16955 lb 7691 kg |
Weight - Drum with Cab | 17051 lb 7734 kg |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
GC Vibratory Soil Compactors deliver dependable, economical production with performance that exceeds expectations.
The CS12 GC has an easy-to-use interface, excellent visibility, and auto-vibe function making it simple to operate.
Up to 10% fuel savings with eco-mode, extended maintenance intervals, and a no-maintenance hitch with sealed-for-life bearings.
Increased amplitude and static linear load, flexible XT weight kits, and scalable compaction technologies bring improved compaction to your jobsite.
Operating Weight - With Cab | 27900 lb 12655 kg |
Operating Weight - With ROPS/FOPS Canopy | 27560 lb 12501 kg |
Weight - Drum with ROPS/FOPS Canopy | 16955 lb 7691 kg |
Weight - Drum with Cab | 17051 lb 7734 kg |
Compaction Width | 84 in 2134 mm |
Curb Clearance | 19.4 in 492 mm |
Ground Clearance | 20.4 in 518 mm |
Turning Radius - Inside Drum Edge | 12.7 ft 3.9 m |
Travel Speed - Maximum | 6.8 mile/h 11 km/h |
Static Linear Load - With ROPS/FOPS | 202.9 lb/in 36.2 kg/cm |
Gross Power | 120.7 hp 90 kW |
Engine Model | Cat C3.6 Cat C3.6 |
Net Power - ISO 9249 | 112.2 hp 83.7 kW |
Net Power - SAE J1349:2011 | 111.2 hp 82.9 kW |
Stroke | 4.7 in 120 mm |
Bore | 3.9 in 98 mm |
Overall Length | 18.7 ft 5.7 m |
Overall Width | 7.5 ft 2.3 m |
Drum Width | 84 in 2134 mm |
Height - With ROPS/FOPS or Cab | 9.8 ft 3 m |
Drum Diameter | 60.4 in 1535 mm |
Optional Blade Height | 27.1 in 688 mm |
Wheel Base | 9.8 ft 3 m |
Nominal Amplitude - High | 0.079 in 2 mm |
Nominal Amplitude - Low | 0.039 in 1 mm |
Centrifugal Force - Maximum | 56202 lbf 250 kN |
Centrifugal Force - Minimum | 33497 lbf 149 kN |
Vibratory Frequency - Ecomode | 28.6-31.5 Hz 28.6-31.5 Hz |
Vibratory Frequency - Ecomode | 1716-1890 vpm 1716-1890 vpm |
Vibratory Frequency - Standard | 30-33 Hz 30-33 Hz |
Vibratory Frequency - Standard | 1800-1980 vpm 1800-1980 vpm |
Fuel Tank Capacity | 56.3 gal (US) 213 l |
Tires | 23.1 x 26 23.1 x 26 |
Recyclability | 96 96 |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsFull specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.